Skip to main content

Please Select Your Country/Language Preferences

Concept Disconnect Enclosure Type 4, 20.00x22.00x8.00, Lt Gray, Steel

  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange channels away liquids
  • Bonding provision on door; grounding stud on body
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Corner-formed doors
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door alignment device on doors wider than 30 inches (762mm)
  • Concept-style latching system interlocks with the disconnect handle for added safety
  • Unique integrated door handle with tool-to-open feature and padlocking option
  • Self-grounding latch system with double seal
  • Four hinges on 60-inch-high enclosures
  • Simple easy-to-remove and install hinge pins with captivation clip
  • High-torque threadless studs and fasteners on door
  • V-shaped, fiber-wrapped gasket on the disconnect side of the body flange provides extra deflection of water
Show More

Catalog #:

CDSC20228LG

Concept Disconnect Enclosure Type 4

PRODUCT ATTRIBUTES

  • Height: 20 in / 508 mm
  • Width: 22 in / 559 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 4; IP66
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Light Gray
  • Color Code: RAL 7035
  • Body Thickness: 16 ga / 1.52 mm
  • Door Thickness: 14 ga / 1.9 mm
  • Panel Size: 18.20 x 18.20 in / 462 x 462 mm
  • Conductive Panel: CP2020G
  • Mounting: 18.50 x 20.50 in / 470 x 521 mm
  • Concept Panel: CP2020
  • Latch Quantity: 1
  • Latch Style: 2-point
  • Weight: 34.5 lb

ADDITIONAL PRODUCT DETAILS

Use mild steel Concept Disconnect Enclosures in applications that require indoor and outdoor environmental protection and maintain stylized design features. Accepts major brand disconnect switches and circuit breakers and is supplied with an nVent HOFFMAN integrated tool to open handle.

Each Concept Disconnect Enclosure is furnished with an adjustable door interlock bracket fastened to door, a Concept-style latching system (2-point or 3-point) installed on the door, instructions to locate and install the disconnect, and a hardware kit that includes a padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for the mounting holes.

Purchase panels separately.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

CWD

Industry Standards

Homologué cUL selon la norme CSA C22.2 N° 94 ; type 4, 12 ; référence E61997
Certificación cUL conforme a CSA C22.2 n.° 94; tipo 4, 12; n.° archivo E61997
cUL 认证,符合 CSA C22.2 编号 94;4、12 型;文件编号 E61997
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Supports de montage nécessaires pour satisfaire les exigences de montage extérieures UL/CSA.
Soportes de montaje necesarios para mantener el requisito de montaje externo UL/CSA.
维持 UL/CSA 外部安装的支架是需要的
Mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, Type 13
IP66
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 20.00x20.00 inch Enclosure, White, Mild Steel
Catalog #: CP2020
  • Product Family: Concept
  • Height: 18.2 in / 462 mm
  • Material: Mild Steel
    • Width: 18.2 in / 462 mm
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 20.00x20.00 inch Enclosure, Galvanized, Mild Steel
Catalog #: CP2020G
  • Product Family: Concept
  • Height: 18.2 in / 462 mm
  • Material: Mild Steel
    • Width: 18.2 in / 462 mm
ConceptMtgChannels_sq.png
Mounting Channels, fits 20.00, Steel
Catalog #: CMC20
  • Product Family: Concept
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Plated, Steel
Catalog #: CMFK
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Polished, Stainless Steel 304
Catalog #: CMFKSS
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Black, Fiberglass
Catalog #: CMTGFT
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Pole-Mount Kit, fits Enclosure Width=20.00, Gray, Mild Steel
Catalog #: CPMK20
  • Product Family: Concept
  • Material: Mild Steel
ADP1_DataPocket_m_sq.png
Data Pocket for Enclosure Documents, 6x6 inch, Black, Thermoplastic
Catalog #: ADP1
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit for Type 4 and 12 Enclosure, fits B >= 16-in. (406-mm), Steel
Catalog #: ADSTOPK
  • Material: Mild Steel
HOFFMAN on Demand
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, Gray, Steel
Catalog #: AWDH1418N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 14.19 x 8.14, Gray, Steel
Catalog #: AWDH1612N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 18.19 x 12.14, Gray, Steel
Catalog #: AWDH2016N4
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Lock Inserts; Double bit with key; CLKDBM3
Lock Insert, Double Bit with Key, Black Textured, Steel
Catalog #: CLKDBM3
  • Product Family: Concept
  • Material: Mild Steel
ted Lock Insert; CLKSLOT Slotted Insert No Key; photo rendering; cad rendering
Lock Insert, Slotted no Key, Black Textured, Steel
Catalog #: CLKSLOT
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Square 7-mm insert with key; Square 7mm insert with key; CLKSM7
Lock Insert, 7mm Square with Key, Black Textured, Steel
Catalog #: CLKSM7
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Triangular 7-mm insert with key; Triangular 7mm insert with key; CLKTM7
Lock Insert, 7mm Triangle with Key, Black Textured, Steel
Catalog #: CLKTM7
  • Product Family: Concept
  • Material: Mild Steel
CWF4045LG_WindowKit_m_sq.png
Concept Fixed Window Kit, Type 4, fits 310x360mm, Lt. Gray, Aluminum
Catalog #: CWF3136LG
  • Product Family: Concept
  • Material: Aluminum
CWH4045LG_WindowKit_m_sq.png
Concept Hinged Window Kit, Type 12, fits 310x360mm, Lt. Gray, Aluminum
Catalog #: CWH3136LG
  • Product Family: Concept
  • Material: Aluminum
Window Kits; Concept Deep Hinged Window Kit; CWHD4045_ConceptDeepHngWdwKit; 41690; CWHD3136; 15739; CWHD3136LG; 41700; CWHD4045; 15749; CWHD4045LG; 41710; CWHD5557; CAD Photo Rendering
Concept Deep Hinged Window Kit, Type 12, fits 310x360mm, Lt. Gray, Steel
Catalog #: CWHD3136LG
  • Product Family: Concept
  • Material: Mild Steel
HOFFMAN on Demand
Handles; Keylock handle; CWHK
Handle Concept Keylock Type 4, 2.50x1.02x1.52, Black, Mild Steel
Catalog #: CWHK
  • Height: 2.5 in / 64 mm
  • Width: 1.02 in / 26 mm
  • Depth: 1.52 in / 39 mm
    • Product Family: Concept
    • Material: Mild Steel
Handles; Non-locking handle; Nonlocking handle; CWHNL
Handle Concept Non-Locking Type 3, 4, 4X, 12, 1.94x.79x.88, Black, Mild Steel
Catalog #: CWHNL
  • Height: 1.94 in / 49 mm
  • Width: 0.79 in / 20 mm
  • Depth: 0.88 in / 22 mm
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
Handles; Padlock Handle; CWHPTO
Handle Concept Padlock Type 3, 4, 4X, 12, 3.54x1.00x1.57, Black, Mild Steel
Catalog #: CWHPTO
  • Height: 3.54 in / 90 mm
  • Width: 1 in / 25 mm
  • Depth: 1.57 in / 40 mm
    • Product Family: Concept
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Wing Knob for Concept Window Kit, Locking
Catalog #: CWKL
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Wing Knob for Concept Window Kit, Non-locking
Catalog #: CWKN
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Blank Adapter Plates, Mild Steel, fits disc cutout, Gray, Steel
Catalog #: A3456BAP
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Clip Nut Package for Rack Mounting Angel Quantity 20, #10-32, Plated, Steel
Catalog #: AN1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Mount Screw Package Quantity 20, #10-32x.75, Plated, Mild Steel
Catalog #: AS1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinge Pin Kits for Fusion G7 Quantity 2, 3.15x.19x.20, Plated, Mild Steel
Catalog #: GHPINMS
  • Product Family: Concept
  • Material: Mild Steel
CCPM4ConceptPanelConvKit; CCPM4; Concept Panel Conversion Kit; PHOTO RENDERING; CAD RENDERING
Concept Panel Conversion Kit, for Concept / NEMA, Steel
Catalog #: CCPM4
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits 2 Slides, fits 8.00 deep, Plated, Steel
Catalog #: CAM82
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits 4 Slides, fits 8.00 deep, Plated, Steel
Catalog #: CAM84
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept DIN3 Rail Kits, fits 20-inch Concept Enclosure, Plated, Mild Steel
Catalog #: CDR3P20
  • Product Family: Concept
  • Material: Mild Steel
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog #: LEDA1S35
  • Material: Plastic
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Motion Screw Mounting, Plastic
Catalog #: LEDA2S35
  • Material: Plastic

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS