Skip to main content

Please Select Your Country/Language Preferences

Concept DIN3 Rail Kits, fits 16-inch, Plated, Steel

  • Kit includes three rails and mounting hardware
Show More

Catalog #:

CDR3P16

Concept DIN3 Rail Kits

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits Concept Enclosure: When A or B = 16.00 in. (406 mm)
  • Color: Unpainted
  • Finish: Plated
  • Thickness: 0.04 in / 1 mm
  • Weight: 0.9 lb

ADDITIONAL PRODUCT DETAILS

DIN3 Rail Kits supply mounting surfaces for DIN mount snap-on devices in either DIN 1, DIN 3 or CENELEC styles. Rails attach vertically or horizontally to rear collar stud or to mounting channels.

BULLETIN NUMBER

CWY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS