USB Port for Syspend Aluminum HMI Enclosure, Brushed, SS304
- Connector and cable are included
- Protection class IP65 captive dust cap
PRODUCT ATTRIBUTES
- Material: Stainless Steel 304
- Color: Unpainted
- Finish: Brushed
- Weight: 0.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
ADDITIONAL PRODUCT DETAILS
The USB Port allows access to programmable components installed inside the enclosure without opening the door. It can also be used as a keyboard or mouse connection. Mounted in a 22.5-mm hole in the enclosure or front panel. Can be used in Syspend Aluminum HMI Enclosures or other enclosures.
BULLETIN NUMBER
VMY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |