Cable Entry Gld Plt Grommet Large, CCFGL, 43x43x18mm 14, GY, Plastic
Cable Entry Gld Plt Grommet Large, CCFGL, 43x43x18mm 14, GY, Plastic
Catalog#: CCFGL14
CCFG grommets are used together with the CCFI and CCFO cable entry systems. The tapered shape of the grommet makes it easy to press in the grommet. The wave-cut profile makes them easy to install and ensures a tight fit around the individual cables.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Details
Benefits
Resources
Accessory
Features
- Finish: Gray
- Pack quantity: 10
- Description: The CCFG system is available in two sizes: small and large. The conical shape of the grommets allows them to be easily pressed in and provides static strain relief in accordance with DIN EN 62444. For assembly, they are pressed from the inside out into the openings of the assembled inlays. The grommets are available in two different sizes to match the diameter of the cable. The CCFG is first placed around the cable and then inserted into the cable gland. Thanks to the wave-cut profile, there is no need to remove the connector on the assembled cabled.
- Temperature resistance: -40°C to +90°C
- Flammability: UL94 V-0
- Protection: IP66, NEMA 1, 4x, 12 (Indoor use only)
- Material: TPE
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.