Concept Adjustable-Depth Mounting Kits, fits 8.00 deep, 4 slides, Steel
- Kits include slide mechanisms and hardware
- Use two kits when enclosure has six collar studs for mounting panel
- Kit catalog numbers ending in 2 contain two slide mechanisms; catalog numbers ending in 4 contain four slide mechanisms
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits Concept Enclosure: When C = 8.00 in / When C = 203 mm
- Color: Unpainted
- Finish: Plated
- Weight: 1.64 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Adjustable-Depth Mounting Kits provide mounting means for installing panels, swing-out panels, DIN rails, rack angles, mounting channels or grid straps at any depth from front to rear of enclosure.
Dead Front Panel and Swing-Out Rack Frame cannot be mounted on adjustable mounting kit.
BULLETIN NUMBER
CWY
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS