Skip to main content

Please Select Your Country/Language Preferences

Concept Adjustable-Depth Mounting Kits, fits 10.00 deep, 2 slides, Steel

  • Kits include slide mechanisms and hardware
  • Use two kits when enclosure has six collar studs for mounting panel
  • Kit catalog numbers ending in 2 contain two slide mechanisms; catalog numbers ending in 4 contain four slide mechanisms
Show More

Catalog #:

CAM102

Concept Adjustable-Depth Mounting Kits

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits Concept Enclosure: When C = 10.00 in / When C = 254 mm
  • Color: Unpainted
  • Finish: Plated
  • Weight: 1 lb

ADDITIONAL PRODUCT DETAILS

Adjustable-Depth Mounting Kits provide mounting means for installing panels, swing-out panels, DIN rails, rack angles, mounting channels or grid straps at any depth from front to rear of enclosure.

Dead Front Panel and Swing-Out Rack Frame cannot be mounted on adjustable mounting kit.

BULLETIN NUMBER

CWY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS