Sequestr High-Amp External Disconnect Type 4 12, 54.00x20.00x18.00, Gray, Steel
- Seams continuously welded and ground smooth
- Interlocks with doors of main enclosure when the disconnect handle is powered ON to prevent opening when energized
- Disconnect handle mounts on main enclosure
- Designed to house cable-operated disconnect switches or breakers for mounting flexibility
- Maintains UL Type rating of main enclosure
- Quarter-turn, slotted 3-point latch installed; padlocking handle shipped loose to provide additional level of security
- Conductive back panel included
- Hinged on right side
- Removable door with hidden hinges for clean, aesthetic appearance
- Bonding provision on door
- Mounting and interlocking hardware included
PRODUCT ATTRIBUTES
- Thickness: 14 ga / 1.9 mm
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Height: 54 in / 1372 mm
- Width: 20 in / 508 mm
- Depth: 18 in / 457 mm
- Protection Rating: NEMA Type 4; NEMA Type 12; NEMA Type 3R; IP66
- Material: Mild Steel
- Weight: 140 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Isolate high-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 800A cable operated disconnect switches or breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A34, A35, A28, A21 and A4L3D main enclosures. Refer to installation manual for configuration mounting and hole pattern.
BULLETIN NUMBER
A70D
Industry Standards
Homologué UL 508A; Type 4, 12; Référence E61997
Certificación cUL conforme a CSA C22.2 n.° 94; tipo 4, 12; n.° archivo E61997
cUL 认证,符合 CSA C22.2 编号 94;4、12 型;文件编号 E61997
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
CEI 60529, IP66
NEMA/EEMAC Tipo 4, 12, 13
IEC 60529,IP66
NEMA/EEMAC Type 4, 12, 13
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |