Skip to main content

Please Select Your Country/Language Preferences

Sequestr Low-Amp External Disconnect 4 12 3R, 34.45x14.00x24.13, Gray, Steel

  • Seams continuously welded and ground smooth
  • Interlocks with doors of main enclosure when the disconnect handle is powered ON to prevent opening when energized
  • Disconnect handle mounts on main enclosure or Sequestr for more robust interlocking
  • Designed to house cable-operated or variable-depth rod disconnect switches or breakers for mounting flexibility
  • Maintains UL Type rating of main enclosure
  • Quarter-turn, slotted 3-point latch installed; padlocking handle shipped loose to provide additional level of security
  • Conductive back panel included
  • Hinged on right side
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Bonding provision on door
  • Mounting and interlocking hardware included
Show More

Catalog #:

AXD341424

Sequestr Low-Amp External Disconnect Type 4 12 and 3R

PRODUCT ATTRIBUTES

  • Thickness: 16 ga / 1.5 mm
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Height: 34.45 in / 875 mm
  • Width: 14 in / 356 mm
  • Depth: 24.13 in / 613 mm
  • Protection Rating: NEMA Type 4; NEMA Type 12; NEMA Type 3R; IP66
  • Material: Mild Steel
  • Weight: 40 lb

ADDITIONAL PRODUCT DETAILS

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 200A disconnect switches or up to 400A breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A34, A35, A28, A21 and A4L3D main enclosures. Refer to installation manual for configuration mounting and hole pattern.

BULLETIN NUMBER

A70D

Industry Standards

UL 508A Listed; Type 4, 12, 3R; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 3R; File No. E61997
NEMA/EEMAC Type 4, 12, 13, 3R
CSA, File No. 42186: Type 4, 12, 3R
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Switch Cable for PaneLite Enclosure Light, 18 inch, Black, Copper
Catalog #: LDSWITCH18
  • Product Family: PaneLite
  • Material: Copper; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Switch Cable for PaneLite Enclosure Light, 72 inch, Black, Copper
Catalog #: LDSWITCH72
  • Product Family: PaneLite
  • Material: Copper; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Blank Adapter Plates, Mild Steel, fits disc cutout, Gray, Steel
Catalog #: A3456BAP
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4 and 12 , 15.50x5.50, Gray ANSI 61, Mild Steel
Catalog #: APWK133NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4 and 12 , 15.50x10.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK138NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4 and 12 , 19.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK175NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK53NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4 and 12, 11.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK95NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
H2Omit Vent Drain, 2.64x1.25x1.25, Gray, Polyester
Catalog #: AVDR4NM
  • Height: 2.64 in / 67 mm
  • Width: 1.25 in / 32 mm
  • Depth: 1.25 in / 32 mm
    • Product Family: H2Omit
    • Material: Polyester
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 2-inch Lead Wires, 24VDC 21.5CFM, Black, Steel
Catalog #: A2AXFN24
  • Height: 2.36 in / 60 mm
  • Width: 4.62 in / 117 mm
  • Depth: 0.98 in / 25 mm
    • Airflow: 21 ft³/min / 36 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.09 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 3-inch Lead Wires, 115VAC 27CFM, Black, Steel
Catalog #: A3AXFN
  • Height: 3.14 in / 80 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.5 in / 38 mm
    • Airflow: 27 ft³/min / 46 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.09 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 3-inch Lead Wires, 24VDC 40CFM, Black, Steel
Catalog #: A3AXFN24
  • Height: 3.14 in / 80 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.5 in / 38 mm
    • Airflow: 40 ft³/min / 69 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.14 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch Power Cord Quiet, 115VAC 49CFM, Black, Steel
Catalog #: A4AXFNGQ
  • Height: 4.62 in / 117 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.74 in / 44 mm
    • Airflow: 49 ft³/min / 83 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.09 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch Power Cord, 115VAC 100CFM, Black, Steel
Catalog #: A4AXFNPG
  • Height: 4.62 in / 117 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.74 in / 44 mm
    • Airflow: 100 ft³/min / 170 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.26 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch Lead Wires, 115VAC 100CFM, Black, Steel
Catalog #: A4AXFN
  • Height: 4.62 in / 117 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.74 in / 44 mm
    • Airflow: 100 ft³/min / 170 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.26 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch Lead Wires, 230VAC 100CFM, Black, Steel
Catalog #: A4AXFN2
  • Height: 4.62 in / 117 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.74 in / 44 mm
    • Airflow: 100 ft³/min / 170 m³/h
    • Nominal Voltage: 230 V
    • Voltage AC: 200 V
    • Max Current: 0.14 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch Lead Wires, 24VDC 118CFM, Black, Steel
Catalog #: A4AXFN24
  • Height: 4.62 in / 117 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.74 in / 44 mm
    • Airflow: 118 ft³/min / 200 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.35 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch Power Cord Quiet, 115VAC 102CFM, Black, Steel
Catalog #: A6AXFNGQ
  • Height: 5.88 in / 149 mm
  • Width: 5.88 in / 149 mm
  • Depth: 2.25 in / 57 mm
    • Airflow: 102 ft³/min / 173 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.19 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch Power Cord, 115VAC 240CFM, Black, Steel
Catalog #: A6AXFNPG
  • Height: 5.88 in / 149 mm
  • Width: 5.88 in / 149 mm
  • Depth: 2.25 in / 57 mm
    • Airflow: 240 ft³/min / 407 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.45 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch Lead Wires, 115VAC 240CFM, Black, Steel
Catalog #: A6AXFN
  • Height: 5.88 in / 149 mm
  • Width: 5.88 in / 149 mm
  • Depth: 2.25 in / 57 mm
    • Airflow: 240 ft³/min / 407 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.45 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch Lead Wires, 230VAC 240CFM, Black, Steel
Catalog #: A6AXFN2
  • Height: 5.88 in / 149 mm
  • Width: 5.88 in / 149 mm
  • Depth: 2.25 in / 57 mm
    • Airflow: 102 ft³/min / 173 m³/h
    • Nominal Voltage: 230 V
    • Voltage AC: 200 V
    • Max Current: 0.23 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch Lead Wires, 24VDC 280CFM, Black, Steel
Catalog #: A6AXFN24
  • Height: 5.88 in / 149 mm
  • Width: 5.88 in / 149 mm
  • Depth: 2.25 in / 57 mm
    • Airflow: 280 ft³/min / 476 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.88 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 10-inch Power Cord, 115VAC 560CFM, Black, Steel
Catalog #: A10AXFNPG
  • Height: 9 in / 229 mm
  • Width: 9 in / 229 mm
  • Depth: 3.75 in / 95 mm
    • Airflow: 560 ft³/min / 951 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 1 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 10-inch Lead Wires, 115VAC 560CFM, Black, Steel
Catalog #: A10AXFN
  • Height: 9 in / 229 mm
  • Width: 9 in / 229 mm
  • Depth: 3.75 in / 95 mm
    • Airflow: 560 ft³/min / 951 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 1 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 10-inch Lead Wires, 230VAC 560CFM, Black, Steel
Catalog #: A10AXFN2
  • Height: 9 in / 229 mm
  • Width: 9 in / 229 mm
  • Depth: 3.75 in / 95 mm
    • Airflow: 560 ft³/min / 951 m³/h
    • Nominal Voltage: 230 V
    • Voltage AC: 200 V
    • Max Current: 0.47 A
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS