Skip to main content

Please Select Your Country/Language Preferences

Sequestr Low-Amp External Disconnect , Type 4X, 34.45 x 14.00 x 12.13

  • Seams continuously welded and ground smooth
  • Interlocks with doors of main enclosure when the disconnect handle is powered ON to prevent opening when energized
  • Disconnect handle mounts on main enclosure or Sequestr
  • Designed to house cable-operated or variable-depth rod disconnect switches or breakers for mounting flexibility
  • Maintains UL Type rating of main enclosure
  • Quarter-turn, slotted 3-point latch installed; padlocking handle shipped loose to provide additional level of security
  • Conductive back panel included
  • Hinged on right side
  • Removable door with stainless steel hidden hinges for clean, aesthetic appearance
  • Bonding provision on door
  • Mounting and interlocking hardware included
Show More

Catalog #:

AXD341412SS

Sequestr Low-Amp External Disconnect , Type 4X

PRODUCT ATTRIBUTES

  • Thickness: 14 ga / 2 mm
  • Finish: Brushed #3
  • Color: Unpainted
  • Height: 34.45 in / 875 mm
  • Width: 14 in / 356 mm
  • Depth: 12.13 in / 308 mm
  • Protection Rating: NEMA Type 4; NEMA Type 12; NEMA Type 3R; IP66
  • Material: Stainless Steel 304
  • Weight: 65 lb

ADDITIONAL PRODUCT DETAILS

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 200A disconnect switches or up to 400A breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A35S, A28S4 and A21S4 main enclosures. Refer to installation manual for configuration mounting and hole pattern.

BULLETIN NUMBER

A70DS

Industry Standards

UL 508A Listed; Type 3R. 4. 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Switch Cable for PaneLite Enclosure Light, 18 inch, Black
Catalog #: LDSWITCH18
  • Product Family: PaneLite
  • Material: Copper; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Switch Cable for PaneLite Enclosure Light, 72 inch, Black
Catalog #: LDSWITCH72
  • Product Family: PaneLite
  • Material: Copper; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Blank Adapter Plates, Stainless Steel, SS Type 304
Catalog #: A2128BAPSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 4X; 12, 15.50x10.50x.31, SS Type 304
Catalog #: APWK138NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 4X; 12, 7.50x5.50x.31, SS Type 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4; 4X; 12, 9.50x13.50x.31, SS Type 304
Catalog #: APWK711NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4; 4X; 12, 9.50x17.50x.31, SS Type 304
Catalog #: APWK715NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4; 4X; 12, 9.50x22.50x.31, SS Type 304
Catalog #: APWK720NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4; 4X; 12, 9.50x26.50x.31, SS Type 304
Catalog #: APWK724NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 4X; 12, 11.50x8.00x.31, SS Type 304
Catalog #: APWK95NFSS
  • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
H2Omit Vent Drain, 2.64x1.38x1.38, SS Type 304
Catalog #: AVDR4SS4
  • Height: 2.64 in / 67.056 mm
  • Width: 1.38 in / 35.052 mm
  • Depth: 1.38 in / 35.052 mm
    • Product Family: H2Omit
    • Material: Stainless Steel 304
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 2-inch, 24V 21.5CFM, Lead Wires
Catalog #: A2AXFN24
  • Height: 2.36 in / 59.944 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 0.98 in / 24.892 mm
    • Airflow: 21 ft³/min / 36 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.09 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 3-inch, 115V 27CFM, Lead Wires
Catalog #: A3AXFN
  • Height: 3.14 in / 79.756 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.5 in / 38.1 mm
    • Airflow: 27 ft³/min / 46 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.09 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 3-inch, 24V 40CFM, Lead Wires
Catalog #: A3AXFN24
  • Height: 3.14 in / 79.756 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.5 in / 38.1 mm
    • Airflow: 40 ft³/min / 69 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.14 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch, 115V 49CFM, Power Cord Quiet
Catalog #: A4AXFNGQ
  • Height: 4.62 in / 117.348 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.74 in / 44.196 mm
    • Airflow: 49 ft³/min / 83 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.09 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch, 115V 100CFM, Power Cord
Catalog #: A4AXFNPG
  • Height: 4.62 in / 117.348 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.74 in / 44.196 mm
    • Airflow: 100 ft³/min / 170 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.26 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch, 115V 100CFM, Lead Wires
Catalog #: A4AXFN
  • Height: 4.62 in / 117.348 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.74 in / 44.196 mm
    • Airflow: 100 ft³/min / 170 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.26 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch, 230V 100CFM, Lead Wires
Catalog #: A4AXFN2
  • Height: 4.62 in / 117.348 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.74 in / 44.196 mm
    • Airflow: 100 ft³/min / 170 m³/h
    • Nominal Voltage: 230 V
    • Voltage AC: 200 V
    • Max Current: 0.14 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 4-inch, 24V 118CFM, Lead Wires
Catalog #: A4AXFN24
  • Height: 4.62 in / 117.348 mm
  • Width: 4.62 in / 117.348 mm
  • Depth: 1.74 in / 44.196 mm
    • Airflow: 118 ft³/min / 200 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.35 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch, 115V 102CFM, Power Cord Quiet
Catalog #: A6AXFNGQ
  • Height: 5.88 in / 149.352 mm
  • Width: 5.88 in / 149.352 mm
  • Depth: 2.25 in / 57.15 mm
    • Airflow: 102 ft³/min / 173 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.19 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch, 115V 240CFM, Power Cord
Catalog #: A6AXFNPG
  • Height: 5.88 in / 149.352 mm
  • Width: 5.88 in / 149.352 mm
  • Depth: 2.25 in / 57.15 mm
    • Airflow: 240 ft³/min / 407 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.45 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch, 115V 240CFM, Lead Wires
Catalog #: A6AXFN
  • Height: 5.88 in / 149.352 mm
  • Width: 5.88 in / 149.352 mm
  • Depth: 2.25 in / 57.15 mm
    • Airflow: 240 ft³/min / 407 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.45 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch, 230V 240CFM, Lead Wires
Catalog #: A6AXFN2
  • Height: 5.88 in / 149.352 mm
  • Width: 5.88 in / 149.352 mm
  • Depth: 2.25 in / 57.15 mm
    • Airflow: 102 ft³/min / 173 m³/h
    • Nominal Voltage: 230 V
    • Voltage AC: 200 V
    • Max Current: 0.23 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 6-inch, 24V 280CFM, Lead Wires
Catalog #: A6AXFN24
  • Height: 5.88 in / 149.352 mm
  • Width: 5.88 in / 149.352 mm
  • Depth: 2.25 in / 57.15 mm
    • Airflow: 280 ft³/min / 476 m³/h
    • Nominal Voltage: 24 V
    • Voltage DC: 24 V
    • Max Current: 0.88 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 10-inch, 115V 560CFM, Power Cord
Catalog #: A10AXFNPG
  • Height: 9 in / 228.6 mm
  • Width: 9 in / 228.6 mm
  • Depth: 3.75 in / 95.25 mm
    • Airflow: 560 ft³/min / 951 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 1 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 10-inch, 115V 560CFM, Lead Wires
Catalog #: A10AXFN
  • Height: 9 in / 228.6 mm
  • Width: 9 in / 228.6 mm
  • Depth: 3.75 in / 95.25 mm
    • Airflow: 560 ft³/min / 951 m³/h
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 1 A
    • Material: Mild Steel
Compact Axial Fans; 2 inch; 2-inch; 24 VDC; D85; 17393; A2AXFN24; 3 inch; 3-inch; 24 VDC; 110 VAC; D85; 17394; A3AXFN24; 17395; A3AXFN; 4 inch; 4-inch; 24 VDC; 230 VAC; 115 VAC; D85; 17391; A4AXFN24; 22120; A4AXFN2; 22210; A4AXFN; 50429; A4AXFNPG; 6 inch;
Compact Axial Fan 10-inch, 230V 560CFM, Lead Wires
Catalog #: A10AXFN2
  • Height: 9 in / 228.6 mm
  • Width: 9 in / 228.6 mm
  • Depth: 3.75 in / 95.25 mm
    • Airflow: 560 ft³/min / 951 m³/h
    • Nominal Voltage: 230 V
    • Voltage AC: 200 V
    • Max Current: 0.47 A
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS