Skip to main content

Please Select Your Country/Language Preferences

Deep-Hinged Window Kit Type 4 and 4X, 22.19x26.14, SS Type 316

  • Quarter-turn latches for quick access
  • 0.25-in. (6-mm) thick, clear polycarbonate windows for easy viewing
  • 2.5-in. (64-mm) deep to allow for deep controls
  • Built-in gasket compression stop on back of window kit facilitates flush mounting
  • Designed for either left or right hinging
  • Includes mounting template and mounting hardware
  • Easy-to-remove clip-style hinge pin
  • Optional Concept handles can be purchased separately to replace the standard quarter-turn latches
Show More

Catalog #:

AWDH2430N4SS

Deep-Hinged Window Kit, Type 4 and 4X

PRODUCT ATTRIBUTES

  • Material: Stainless Steel 316L
  • Window Size: 474 x 514 mm / 18.68 x 20.22 in
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.9 mm
  • Weight: 23.6 lb

ADDITIONAL PRODUCT DETAILS

Deep-Hinged Window Kits provide protection, visibility and easy access to displays, equipment and components installed behind the viewing area. Window kits are conveniently sized to allow direct mounting in the usable door area of any enclosure with a suitably sized mounting surface.

BULLETIN NUMBER

A80SW

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997 (MS)
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 (MS)
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 (SS)
cUL Listed per CSA C22.2, No. 94; Type 3R, 4, 4X, 12; File No. E61997 (SS)
Stainless Steel
NEMA/EEMAC Type 3R, 4, 4X, 12
IEC 60529, IP66
Mild Steel
NEMA/EEMAC Type 4, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS