T3-Box Telephone Cabinet Type 3R, 36.00x36.00x6.00, Gray, Steel
- Lift-off hinges
- 4-position grounding bar #14-2/0
- Tamper-resistant quarter-turn latch
- 7-mm square drive; use key accessory CLKSM7 or 5/16 12-point socket
- Padlock hasp
- Standard knockouts
- 3/4-inch thick plywood panel
- Cabinets are finished with paint over plated surfaces
PRODUCT ATTRIBUTES
- Height: 36 in / 914 mm
- Width: 36 in / 914 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 14 ga / 1.9 mm
- Panel Size: 33.00 x 33.00 in / 838 x 838 mm
- Door Type: Single
- Conduit Pattern: C-D-E-F-G-H-I-J-K-L-M
- Weight: 100 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Telephone Cabinet Single-Door, Type 3R is used for mounting and protecting telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in outdoor applications.
BULLETIN NUMBER
T90R3
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27567
UL 497 / 1863 Listed; File No. E230874
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27567
NEMA Type 3R
IEC 60529 IP32
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS