Skip to main content

Please Select Your Country/Language Preferences

Telephone Cabinet Surface-Mount Type 1, 30.00x30.00x4.00, Gray, Steel

  • Continuous hinge
  • Tumbler lock with key
  • Flush or surface mounting
  • 3/4-inch thick plywood mounting panel included
  • Telephone cabinets body is unpainted
Show More

Catalog #:

ATC30304S

Telephone Cabinet Type 1

PRODUCT ATTRIBUTES

  • Height: 30 in / 762 mm
  • Width: 30 in / 762 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Body Thickness: 14 ga / 1.9 mm
  • Door Thickness: 14 ga / 1.9 mm
  • Panel Size: 27.00 x 27.00 in / 686 x 686 mm
  • Mount: Surface
  • Nominal Door Size: 25.3 in / 643 mm / 25.14 in / 639 mm
  • Weight: 72 lb

ADDITIONAL PRODUCT DETAILS

Telephone Cabinet Single-Door, Type 1 is used for mounting and protecting telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in indoor applications.

NOTE: the galvanized mild steel body is not painted.

BULLETIN NUMBER

T90

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS