Telephone Cabinet Surface-Mount Type 1, 12.00x12.00x6.00, Gray, Steel
- Continuous hinge
- Tumbler lock with key
- Flush or surface mounting
- 3/4-inch thick plywood mounting panel included
- Telephone cabinets body is unpainted
PRODUCT ATTRIBUTES
- Height: 12 in / 305 mm
- Width: 12 in / 305 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 1; IP30
- Material: Mild Steel
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 16 ga / 1.52 mm
- Door Thickness: 14 ga / 1.9 mm
- Panel Size: 9.00 x 9.00 in / 229 x 229 mm
- Mount: Surface
- Nominal Door Size: 8.3 in / 211 mm / 8.25 in / 210 mm
- Weight: 13.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Telephone Cabinet Single-Door, Type 1 is used for mounting and protecting telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in indoor applications.
NOTE: the galvanized mild steel body is not painted.
BULLETIN NUMBER
T90
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS