Skip to main content

Please Select Your Country/Language Preferences

Angled Trough with Removable Cover NEMA Type 1, 6x6x18, Gray, Mild Steel

  • Flexible install allows conduit runs through six sides of enclosure, including the front
  • Cleaner appearance requiring less real estate on the wall
  • Uniquely designed cover is removable and easy to assemble with half the number of screws
  • Easy mounting via holes on the back of the enclosure
  • Shipped completely assembled with no end caps to install
Show More

Catalog #:

AT6618

Angled Trough Type 1

PRODUCT ATTRIBUTES

  • Type: Trough
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 18 in / 457 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Max Conduit Size: 1.25 in / 32 mm
  • Cover Screw Quantity: 2
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 9 lb

ADDITIONAL PRODUCT DETAILS

Angled Trough, Type 1 cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.

BULLETIN NUMBER

F40AT

Industry Standards

UL 870 Listed; File No. E27524
cUL CSA C22.2 No. 26 Listed; File No. E27524
NEMA/EEMAC: Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.