Screw-Cover Enclosure Type 1 no Knockouts, 18x18x10, Gray, Steel
Screw-Cover Enclosure Type 1 no Knockouts, 18x18x10, Gray, Steel
Catalog#: ASE18X18X10NK
Screw-Cover, Type 1, is used in commercial and general industrial applications that require a junction or pull box. It is available in painted or galvanized finishes, with or without knockouts, and in a wide range of sizes. It has a variety of accessories for flush installations and wiring space extensions.
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27525
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30
Details
Resources
3D models
Related Accessories
Features
- Unique keyhole screw slots in the cover
- Available with or without knockouts
- Various sizes of easy-to-remove concentric knockouts on all four sides of standard boxes with knockouts
- Optional flush-mounted door frame available
- Optional flush covers
- Flat, removable covers fastened with plated steel screws
- Provision for grounding
- Mounting holes on back of box
- Enclosures are finished with paint over plated surfaces
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.