Skip to main content

Please Select Your Country/Language Preferences

Screw Package, #10-32x.75, Steel, Qty 20

  • The Rack-Mount Screw Package attaches rack panels and rack-mounted equipment to rack-mounting angles
Show More

Catalog #:

AS1032

Rack-Mount Screw Package

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Use With: A72H2518FS, A72H3124FS, A72H3724FS
  • Fits: RA and RP Type Rack-Mount Angles
  • Size: #10-32 x .75 Truss Head
  • Color: Unpainted
  • Finish: Plated
  • Weight: 0.14 lb

ADDITIONAL PRODUCT DETAILS

The Rack-Mount Screw Package attaches rack panels and rack-mounted equipment to rack-mounting angles.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS