Padlock Kit for Junction Boxes, 1.28x1.00x.69, Plated, Mild Steel
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Plated, Mild Steel
Catalog#: APLKJIC
Padlock Kit is designed for field installation on standard LP, CH and CHNF Junction Boxes and Filter Fan Shrouds. Maintains water-tight and dust-tight seal. To install, simply drill two holes in the cover and two holes in the body.
Details
Resources
3D models
Features
- Includes complete instructions and mounting hardware
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.