Disconnect Operator Adapters for Preferred Cutouts, for Sq. D 9422, Steel
- Required for disconnect install on products in Bulletins A21S4, A28S4, and WS2D
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Brand and Type of Operator: Schneider Square D® Class 9422 variable-depth and cable mechanisms
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 1.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
An operator adapter is required to install a disconnect in Bulletin A21S4, A28S4 and WS2D HOFFMAN enclosures that have a preferred cutout. Operator adapters include components needed to interlock the master door with the disconnect operating mechanism. Panel drilling and installation instructions are furnished with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the proper operator adapter and enclosure for the disconnect that you have selected.
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS