Clip Nut Package for Rack Mounting Angel, 20 pcs, #10-32, Steel
- Available in 10-32 and M5 thread type
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Use With: A72H2518FS
- Fits: .281-diameter mounting holes; "RA" Type Rack Mount Angles / .281-diameter mounting holes; "RA" Type Rack Mount Angles
- Size: #10-32; Fits U-Style (Type RA) Rack Mounting Angle / #10-32; Fits U-Style (Type RA) Rack Mounting Angle
- Color: Unpainted
- Finish: Plated
- Weight: 0.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Twenty plated clip nuts fit all rack-mounting angles with .281-in. (7-mm) diameter holes (through-hole type).
BULLETIN NUMBER
A80
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS