Skip to main content

Please Select Your Country/Language Preferences

Modular Disconnect Enclosure Type 12, 72.12x40.25x18.12, Gray, Steel

  • One-Door Disconnect Enclosure (left side open); universal cutout on right flange provides mounting for most disconnect operators by using operator adapters (*See footnote)
  • Right side is closed since disconnect operator cannot be obscured by a door; master door is hinged on left; defeater on master door requires a screwdriver to open; master door activates mechanical interlock which prevents slave doors from being opened first; doors may be closed in any order; interlock is furnished
  • Two-Door Disconnect Enclosure (left side open); universal cutout on right flange provides mounting for most disconnect operators by using operator adapters (*See footnote)
  • Defeater on master door requires a screwdriver to open; master door activates mechanical interlock which prevents slave doors from being opened first; doors may be closed in any order
  • Right side is closed; master door is right-hand door; both doors hinged on left.
  • Removable centerpost permits easy panel installation; interlock is furnished
  • One-Door Slave Enclosure (both sides open); door hinged on left; interlock is furnished
  • Two-Door Slave Enclosure (both sides open); right-hand door hinged on right and left-hand door hinged on left; interlock is furnished
  • Removable centerpost permits easy panel installation
  • Seams are continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy-duty lifting eyes anchor into reinforced top
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Data pocket is high-impact thermoplastic
  • Oil-resistant door gasket
  • Panel supports
  • Removable .127-in. thick steel panels mount on collar studs
  • Bonding provision on door
  • Mechanical interlock standard on each enclosure; parts required to connect interlock system between adjacent enclosures are provided
  • Interlock rods are furnished with enclosures; purchase gasket kits and end plate separately
  • Models available with panel include painted panel; conductive panel sold separately
Show More

Catalog #:

AMOD72X4018FTC

Modular Disconnect Enclosure, Type 12

PRODUCT ATTRIBUTES

  • Height: 72.12 in / 1832 mm
  • Width: 40.25 in / 1022 mm
  • Depth: 18.12 in / 460 mm
  • Protection Rating: NEMA Type 12; IP65
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 11 ga / 3.04 mm
  • Style: Master Disconnect Enclosures, One-Door (left side open)
  • Panel Size: 60.00 x 33.75 in / 1524 x 857 mm
  • Conductive Panel: A72PM40G
  • Panel: A72PM40
  • With or Without Panel: With
  • Weight: 504 lb

ADDITIONAL PRODUCT DETAILS

Modular disconnect enclosures provide configuration flexibility and versatility. One- and two-door models can be bolted together in any configuration. Slave enclosures can be added or removed as required.

Enclosures with panel include a painted panel. Order conductive panels separately.

All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Square D Class 9422 devices (see next paragraph for option)

The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2. • For General Electric devices, order catalog number TDSR extended length drive rod • For Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.

*Catalog number items with "X" in the number are master disconnect enclosures with universal cutout on right flange. Catalog number items without "X" in the the number are slave enclosures without universal cutout on right flange.

BULLETIN NUMBER

A34

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 12, 7.50x5.50x.31, Gray, Steel
Catalog #: APWK53NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
HOFFMAN on Demand
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051
SpectraCool Indoor/Outdoor G28 AC, 4000BTU 115V, Lt Gray, Steel
Catalog #: G280416G050
  • Height: 28.59 in / 726.186 mm
  • Width: 17.01 in / 432.054 mm
  • Depth: 11.18 in / 283.972 mm
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Nominal Capacity Watts: 1172 W
    • Nominal Voltage: 115 V
    • Max Current: 11.4 A
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: SpectraCool
    • Material: Mild Steel

Hoffman On Demand Alternatives

HOFFMAN on Demand
Modular Disconnect Enclosure, Type 12
Modular Disconnect Enclosure Type 12, 84.12x78.50x18.12, Gray, Steel, LP
Catalog #: AMOD84X7818FTCLP
  • Height: 84.12 in / 2137 mm
  • Width: 78.5 in / 1994 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Modular Disconnect Enclosure, Type 12
Modular Disconnect Enclosure Type 12, 84.12x40.25x18.12, Gray, Steel, LP
Catalog #: AMOD84X4018FTCLP
  • Height: 84.12 in / 2137 mm
  • Width: 40.25 in / 1022 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Modular Disconnect Enclosure, Type 12
Modular Disconnect Enclosure Type 12, 84.12x77.00x18.12, Gray, Steel, LP
Catalog #: AMOD847718FTCLP
  • Height: 84.12 in / 2137 mm
  • Width: 78 in / 1981 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Modular Disconnect Enclosure, Type 12
Modular Disconnect Enclosure Type 12, 84.12x39.75x18.12, Gray, Steel, LP
Catalog #: AMOD843918FTCLP
  • Height: 84.12 in / 2137 mm
  • Width: 39.75 in / 1010 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS