Skip to main content

Please Select Your Country/Language Preferences

Remote Door Switch, 120/250VAC 10Amp, Galvanized, Steel

  • Mounts on enclosure frame and includes mounting hardware
  • Mounting plate is 14 gauge
Show More

Catalog #:

ALFSWD

Remote Door Switch

PRODUCT ATTRIBUTES

  • Height: 1.26 in / 32 mm
  • Width: 0.67 in / 17 mm
  • Depth: 0.87 in / 22 mm
  • Color: Unpainted
  • Finish: Galvanized
  • Material: Mild Steel
  • Thickness: 14 ga / 1.9 mm
  • Weight: 0.25 lb

ADDITIONAL PRODUCT DETAILS

The Remote Door Switch can activate a light or other electrical component when the enclosure door is opened.

BULLETIN NUMBER

A80LT

Industry Standards

UL508A Recognized, Type 3R, 4, 4X, 12; File E61997
cUL Recognized per CSA C22.2 No. 14-13; Type 3R, 4, 4X, 12; File E61997

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS