Skip to main content

Please Select Your Country/Language Preferences

Hinged-Cover with Knockouts Type 1, 10.00x10.00x4.00, Gray, Steel

  • Butt hinges on door
  • Various sizes of easily removable concentric knockouts on all four sides
  • Mounting holes on back of box
  • Provision for grounding
Show More

Catalog #:

AHE10X10X4

Hinged-Cover with Knockouts Type 1

PRODUCT ATTRIBUTES

  • Height: 10 in / 254 mm
  • Width: 10 in / 254 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 16 ga / 1.52 mm
  • Knockout Pattern Along A Sides: F-G-H-I
  • Knockout Pattern Along B Sides: C-D-E-F-G
  • Weight: 6.8 lb

ADDITIONAL PRODUCT DETAILS

Hinged-Cover with Knockouts, Type 1, feature a recessed, slotted flush latch for security as well as knockouts on all four sides, making them suitable for a wide variety of applications.

BULLETIN NUMBER

A90HC

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27525
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
HINGED-COVER, TYPE 1; 51000; AHE6X4X4; 51050; AHE6X6X4; 51060; AHE8X6X4; 51080; AHE8X8X4; 51090; AHE10X8X4; 51100; AHE12X8X4; 51110; AHE10X10X4; 51120; AHE12X10X4; 51140; AHE12X12X4; 51160; AHE18X12X4; 51170; AHE8X8X6; 51180; AHE10X10X6; 51210; AHE6X6X6; 51220; AHE12X12X6; 51240; AHE18X12X6; 51280; AHE18X18X6; 51290; AHE24X18X6; 51310; AHE36X24X6; 51680; AHE10X8X6; 51690; AHE24X24X6; 51700; AHE30X24X6; 60700; AHE12X10X6; 85910; AHE16X12X6; 85920; AHE16X16X6; 86520; AHE36X24X8; 86530; AHE16X12X4
Hinged-Cover with Knockouts Type 1, 12.00x12.00x4.00, Gray, Steel
Catalog #: AHE12X12X4
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 1; IP30
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS