Fan Filter and Finger Guard Kit 6-inch Fans, 7.06x6.38x.31, Black, Plastic
Fan Filter and Finger Guard Kit 6-inch Fans, 7.06x6.38x.31, Black, Plastic
Catalog#: AFLTR6LD
Low-density grille and filter kit that can also be used as vent. Filter is removable and can be cleaned and reused. Mounting hardware included.
Details
Resources
3D models
Features
- Low-density filter kit for 4-inch (102-mm) and 6-inch (152-mm) fans
- Can also be used as vent. Filter is removable and can be cleaned and reused
- Mounting hardware included
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.