Floor Stand Kit, Stainless Steel, 6.00x24.06, SS Type 304
- Each kit includes two stands
- Two sets of floor stands are recommended for enclosures larger than double door Free-Stand enclosures
PRODUCT ATTRIBUTES
- Material: Stainless Steel 304
- Finish: Brushed
- Color: Unpainted
- Thickness: 12 ga / 2.66 mm
- Height: 6 in / 152 mm
- Width: 24.06 in / 611 mm
- Weight: 30.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The Floor Stand Kit easily installs on most Wall-Mount or Free-Stand enclosures for floor mounting or elevation. To install, drills holes in the bottom of the enclosure and bolt the floor stands to the enclosure. It is not necessary to remove the wall-mount brackets from the enclosure.
Bulletin A80 applies to Mild Steel kits.
Bulletin A4SY applies to Stainless Steel kits.
BULLETIN NUMBER
A4SY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS