Skip to main content

Please Select Your Country/Language Preferences

Floor Stand Kit, 6.00x8.06 inch, Brushed, Stainless Steel 316

  • Each kit includes two stands
  • Two sets of floor stands are recommended for enclosures larger than double door Free-Stand enclosures
Show More

PRODUCT ATTRIBUTES

  • Material: Stainless Steel 316L
  • Finish: Brushed
  • Color: Unpainted
  • Thickness: 12 ga / 2.66 mm
  • Height: 6 in / 152 mm
  • Width: 8.06 in / 205 mm
  • Weight: 15.5 lb

ADDITIONAL PRODUCT DETAILS

The Floor Stand Kit easily installs on most Wall-Mount or Free-Stand enclosures for floor mounting or elevation. To install, drills holes in the bottom of the enclosure and bolt the floor stands to the enclosure. It is not necessary to remove the wall-mount brackets from the enclosure.

Bulletin A80 applies to Mild Steel kits.

Bulletin A4SY applies to Stainless Steel kits.

BULLETIN NUMBER

A4SY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 24x00x12.06 inch, Gray ANSI 61, Mild Steel
Catalog #: AFK2412
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 12.00x16.06 inch, Gray ANSI 61, Mild Steel
Catalog #: AFK1216
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 12.00x12.06 inch, Gray ANSI 61, Mild Steel
Catalog #: AFK1212
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 6.00x18.06 inch, Gray ANSI 61, Mild Steel
Catalog #: AFK0618
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS