Skip to main content

Please Select Your Country/Language Preferences

Data Pocket, 12x12, 3" Deep, White, Steel

  • Mounting hardware is included
Show More

Catalog #:

ADP3

Data Pocket, Steel

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits: Greater than or equal to 30.00 x 24.00 in / Greater than or equal to 762 x 610 mm
  • Dimensions: 12.00 x 12.00 in / 305 x 305 mm
  • Color: White
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 4.6 lb

ADDITIONAL PRODUCT DETAILS

Three-inch (76-mm) deep Data Pocket provides a convenient place to store wiring diagrams, operation manuals and other documentation inside the enclosure. Large enough to store 3-ring binders. Data pocket has cut-away areas for easy inspection of contents.

BULLETIN NUMBER

A80DP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS