Skip to main content

Please Select Your Country/Language Preferences

DIN Rail Symmetrical, TS35x15 2000mm, Plated, Steel

  • Available in three styles: (1) asymmetric, TS32 profile; (2) symmetric, TS35x7.5 profile; (3) symmetric, TS35x15 profile
  • DIN rails are 78.74-in. (2000-mm) long and plated steel
Show More

Catalog #:

ACENR1

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Unpainted
  • Finish: Plated
  • Thickness: 0.091 in / 2 mm
  • Weight: 6 lb

ADDITIONAL PRODUCT DETAILS

DIN Rail is used to mount terminal blocks, relays, switches, filters, timers and various other electrical and electronic components.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS