Skip to main content

Please Select Your Country/Language Preferences

Caster Kit Stationary, 3.00 Diameter x 3.72 Height, Plated, Steel

  • Black wheels
  • Load rating 210 lb. (95 kg) for each caster
  • Order two swivel caster kits or one swivel caster kit plus one stationary caster kit
Show More

Catalog #:

AC4M6ST

Caster and Caster Plate Kit

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Height: 3.72 in / 94 mm
  • Caster Quantity: 2
  • Wheel Diameter: 3 in / 76 mm
  • Load Rating: 210 lb / 95 kg
  • Color: Unpainted
  • Finish: Plated
  • Weight: 2.1 lb

ADDITIONAL PRODUCT DETAILS

Attach casters to pedestal or enclosure for effortless movement. Caster plate kit is used to install caster kits to a 18 in deep enclosure. Two sets of caster kits are required.

BULLETIN NUMBER

C1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS