Skip to main content

Please Select Your Country/Language Preferences

Steel Folding Shelf, Type 4 and 12, 24.00x24.00, Lt Gray, Steel

  • Maintains UL/CSA Type 4 and 12 when properly installed on a HOFFMAN enclosure
Show More

Catalog #:

AA35SHLF2424

Steel Folding Shelf, Type 4 and 12

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Max Distributed Load Rating: 150 lb / 68 kg
  • Size: 24.00 x 24.00 in / 610 x 610 mm
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 21.4 lb

ADDITIONAL PRODUCT DETAILS

Steel Folding Shelf is an ideal accessory to support laptop computers, monitoring units and other equipment used to install and maintain electrical components in an enclosure. The shelf can be installed on the inside or outside surface of Free-stand or Floor-Mount enclosures (except ProLine). It automatically locks in the horizontal position when raised. When not in use, the shelf takes up minimal space and folds to 1.73 in. (44 mm) from the mounting surface.

BULLETIN NUMBER

ASHLF

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS