Skip to main content

Please Select Your Country/Language Preferences

Wiring Trough, NEMA Type 3R, 8.00x8.00x72.00, Steel

  • Drip shield top and seam-free sides, front, and back
  • Slip-on removable cover
  • Embossed mounting holes on back of enclosure
  • Provision for padlocking
  • No gasketing or knockouts
Show More

Catalog #:

A8872RT

Screw-Cover Wiring Trough, Type 3R

PRODUCT ATTRIBUTES

  • Type: Trough
  • Height: 8 in / 203 mm
  • Width: 8 in / 203 mm
  • Depth: 72 in / 1829 mm
  • Protection Rating: NEMA Type 3R
  • Material: Mild Steel
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Thickness: 14 / 1.9 mm
  • Weight: 58 lb

ADDITIONAL PRODUCT DETAILS

Screw-Cover Wiring Trough, Type 3R is used for protecting wire and cable distribution, junctions and terminations in outdoor applications that may be exposed to wet conditions. A Padlock Hasp Kit can be installed for increased security.

BULLETIN NUMBER

F40PT

Industry Standards

UL 870 Listed; File No. E27524; Raintight
cUL CSA C22.2 No. 26 Listed; File No. E27524; Raintight
NEMA/EEMAC Type 3R
IEC 60529, IP32

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS