Skip to main content

Please Select Your Country/Language Preferences

Free-Stand Disconnect Enclosure, Type 1, 84.00x26.00x18.00, Gray, Steel

  • 4-in. high 10 gauge steel integral lifting base
  • Modified preferred disconnect cutout
  • Heights from 60 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Screwdriver defeater in handle on master door
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
Show More

Catalog #:

A84XN2718FSLP

Free-Stand Disconnect Enclosure, Type 1

PRODUCT ATTRIBUTES

  • Height: 84 in / 2134 mm
  • Width: 26 in / 660 mm
  • Depth: 18 in / 457 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Panel Size: 73.16 x 21.50 in / 1858 x 546 mm
  • Conductive Panel: A73P21NG
  • Panel: A73P21N
  • Use Rack Angle: ARA8419THG
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 299 lb

ADDITIONAL PRODUCT DETAILS

Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

Purchase panels separately.

Catalog weights and dimensions are careful estimates but not guaranteed.

BULLETIN NUMBER

A38D

Industry Standards

UL508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No. 14; Type 1; File No. E61997
NEMA/EEMAC Type 1
IEC 60529 IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS