Heavy-Duty Disconnect White Inside LP Type 12, 84.12x158.00x18.12, Gray, Steel
- Seams continuously welded and ground smooth
- Body stiffeners in larger enclosures for extra rigidity
- Body flange trough excludes liquids and contaminants
- Heavy-duty lifting eyes anchor into reinforced top
- Removable centerposts permit easy panel installation
- Concealed, easy-to-remove hinges
- Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
- Panel supports
- Data pocket is high-impact thermoplastic
- Oil-resistant gasket
- Master door is far right-hand door on all enclosures
- Defeater on primary door requires a screwdriver to open
- Mechanical interlock activated by master door prevents slave doors from being opened first; doors can be closed in any order
- Universal cutout on right flange provides mounting for most disconnect operators by using operator adapters
- Models available with panel included or panel sold separately
- FTC models include removable painted 10 gauge steel panels which mount on collar studs
- Includes door hardware
Catalog #:
A84XM4EW18FTCLPHeavy-Duty Free-Stand Disconnect Enclosure Type 12
PRODUCT ATTRIBUTES
- Height: 84.12 in / 2137 mm
- Width: 158 in / 4013 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
- With or Without Panel: Without
- Exterior Color: Gray
- Exterior Color Code: ANSI 61
- Finish: Powder Coated
- Interior Color: White
- Thickness: 11 ga / 3.04 mm
- Weight: 1398 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Simple, heavy-duty and cost-effective, this disconnect enclosure can be ordered with one to six doors to fit a range of applications.
All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Square D Class 9422 devices (see next paragraph for option)
The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2. • For General Electric devices, order catalog number TDSR extended length drive rod • For Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.
Enclosures with panel include a painted panel. Order conductive panels separately.
Catalog weights and dimensions are careful estimates but not guaranteed.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Related Accessories

- Height: 72 in / 1829 mm
- Width: 72 in / 1829 mm
- Material: Mild Steel

- Height: 72 in / 1829 mm
- Width: 72 in / 1829 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.25 in / 57 mm
- Depth: 0.62 in / 16 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.45 in / 62 mm
- Depth: 0.62 in / 16 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.39 in / 61 mm
- Depth: 0.62 in / 16 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.41 in / 61 mm
- Depth: 0.35 in / 9 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.39 in / 61 mm
- Depth: 0.62 in / 16 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.25 in / 57 mm
- Depth: 0.35 in / 9 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.44 in / 62 mm
- Depth: 0.5 in / 13 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.25 in / 57 mm
- Depth: 2.41 in / 61 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.44 in / 62 mm
- Depth: 0.5 in / 13 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.44 in / 62 mm
- Depth: 2.4 in / 61 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.25 in / 57 mm
- Depth: 0.62 in / 16 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.44 in / 62 mm
- Depth: 0.5 in / 13 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.44 in / 62 mm
- Depth: 0.5 in / 13 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.25 in / 57 mm
- Depth: 0.98 in / 25 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.64 in / 67 mm
- Depth: 0.75 in / 19 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.44 in / 62 mm
- Depth: 0.5 in / 13 mm
- Material: Mild Steel

- Height: 10.56 in / 268 mm
- Width: 2.22 in / 56 mm
- Material: Mild Steel

- Material: Silicone

- Material: Plastic

- Material: Plastic

- Height: 1.26 in / 32 mm
- Width: 0.67 in / 17 mm
- Depth: 0.87 in / 22 mm
- Material: Mild Steel

- Product Family: InterSafe
- Material: Mild Steel

- Product Family: InterSafe
- Material: Mild Steel

- Product Family: InterSafe
- Material: Mild Steel

- Product Family: InterSafe
- Material: Mild Steel

- Product Family: InterSafe
- Material: Mild Steel

- Product Family: InterSafe
- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel; Polycarbonate

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel; Polycarbonate

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel; Polycarbonate

- Material: Mild Steel; Polycarbonate

- Material: Mild Steel

- Material: Mild Steel; Polycarbonate

- Material: Mild Steel

- Material: Mild Steel; Polycarbonate

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel

- Material: Mild Steel
Hoffman On Demand Alternatives

- Height: 90.12 in / 2289 mm
- Width: 78.5 in / 1994 mm
- Depth: 24.12 in / 613 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 90.12 in / 2289 mm
- Width: 78.5 in / 1994 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 90.12 in / 2289 mm
- Width: 40.25 in / 1022 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 84.12 in / 2137 mm
- Width: 78.5 in / 1994 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 84.12 in / 2137 mm
- Width: 158 in / 4013 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 84.12 in / 2137 mm
- Width: 40.25 in / 1022 mm
- Depth: 24.12 in / 613 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 84.12 in / 2137 mm
- Width: 40.25 in / 1022 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 84.12 in / 2137 mm
- Width: 118.75 in / 3016 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 72.12 in / 1832 mm
- Width: 78.5 in / 1994 mm
- Depth: 24.12 in / 613 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 72.12 in / 1832 mm
- Width: 78.5 in / 1994 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 72.12 in / 1832 mm
- Width: 66.5 in / 1689 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 72.12 in / 1832 mm
- Width: 54.5 in / 1384 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 72.12 in / 1832 mm
- Width: 40.25 in / 1022 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel

- Height: 72.12 in / 1832 mm
- Width: 34.25 in / 870 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS