Sequestr External Disconnect Pkg Type 12, 84.12x158.00x18.12, Gray, Steel
- Interlocks doors of main control cabinet when disconnect switch is powered ON
- Mechanical interlock on main control enclosure activated by master door prevents slave door from being opened first
- Provision for pass-through power into the main enclosure
- Preferred disconnect cutout
- Quarter-turn, screwdriver slot latch on Sequestr Enclosure
- Rugged PowerGlide Handle with three-point latch on main control enclosure
- Concealed, easy-to-remove hinges
- Grounding studs on body
- Bonding provision on door
- Conductive back panel included in Sequestr External Disconnect Enclosure
- Optional back panel for main control cabinet for maximum ordering flexibility
- Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
- A28X base enclosure
- A70D external disconnect enclosure
- External disconnect enclosure is 16 gauge (.060-inch); main control cabinet is 11 gauge (.121-inch)
- Continuously welded and ground seams all around
- Body flange trough excludes liquids and contaminants
- Heavy duty lifting eyes anchored into reinforced top
- Removable centerposts for easy back panel installation
- No disconnect cutout on main control cabinet
PRODUCT ATTRIBUTES
- Height: 84.12 in / 2137 mm
- Width: 158 in / 4013 mm
- Depth: 18.12 in / 460 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
- Large Panel: A84PM78
- Panel Quantity: 2
- Panel Size: 72.00 x 72.00 in / 1829 x 1829 mm
- Exterior Color: Gray
- Exterior Color Code: ANSI 61
- Finish: Powder Coated
- Interior Color: White
- Thickness: 16 ga / 1.52 mm
- Weight: 1467 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The Sequestr External Disconnect Enclosure Package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Shipped as one unit for new installations, the disconnect switch and fuse block/circuit breaker are mounted in the external enclosure, with terminal connections to bring power to the main enclosure.
B dimension is large enclosure without External Disconnect Enclosure.
B2 dimension is overall size including External Disconnect Enclosure.
Purchase panels separately.
Note: Sequestr External Disconnect Enclosure is ANSI 61 gray inside and out.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS