Skip to main content

Please Select Your Country/Language Preferences

Sequestr External Disconnect Pkg Gry In Type 12, 84.12x118.75x24.12, Gray, Steel

  • Interlocks doors of main control cabinet when disconnect switch is powered ON
  • Mechanical interlock on main control enclosure activated by master door prevents slave door from being opened first
  • Provision for pass-through power into the main enclosure
  • Preferred disconnect cutout
  • Quarter-turn, screwdriver slot latch on Sequestr Enclosure
  • Rugged PowerGlide Handle with three-point latch on main control enclosure
  • Concealed, easy-to-remove hinges
  • Grounding studs on body
  • Bonding provision on door
  • Conductive back panel included in Sequestr External Disconnect Enclosure
  • Optional back panel for main control cabinet for maximum ordering flexibility
  • Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
  • A28X base enclosure
  • A70D external disconnect enclosure
  • External disconnect enclosure is 16 gauge (.060-inch); main control cabinet is 11 gauge (.121-inch)
  • Continuously welded and ground seams all around
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchored into reinforced top
  • Removable centerposts for easy back panel installation
  • No disconnect cutout on main control cabinet
Show More

Catalog #:

A84XD3EW24FTCLPG

Sequestr External Disconnect Package Type 12

PRODUCT ATTRIBUTES

  • Height: 84.12 in / 2137 mm
  • Width: 118.75 in / 3016 mm
  • Depth: 24.12 in / 613 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Large Panel Quantity: 1
  • Large Panel Size: 72.00 x 72.00 in / 1829 x 1829 mm
  • Large Panel: A84PM78
  • Small Panel: A84PM40
  • Small Panel Size: 72.00 x 33.75 in / 1829 x 857 mm
  • Exterior Color: Gray
  • Exterior Color Code: ANSI 61
  • Finish: Powder Coated
  • Interior Color: Gray
  • Thickness: 16 ga / 1.52 mm
  • Weight: 1662 lb

ADDITIONAL PRODUCT DETAILS

The Sequestr External Disconnect Enclosure Package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Shipped as one unit for new installations, the disconnect switch and fuse block/circuit breaker are mounted in the external enclosure, with terminal connections to bring power to the main enclosure.

B dimension is large enclosure without External Disconnect Enclosure.

B2 dimension is overall size including External Disconnect Enclosure.

Purchase panels separately.

Note: Sequestr External Disconnect Enclosure is ANSI 61 gray inside and out.

BULLETIN NUMBER

A28XM

Industry Standards

Homologué cUL par CSA C22.2 No 94; Type 12; Référence E61997
Certificación cUL según CSA C22.2 N.° 94; Tipo 12; Archivo N.º E61997
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
CSA référence 42186 : Type 12
Archivo CSA N.º 42186: Tipo 12
CSA 文件编号 42186:Type 12
NEMA/EEMAC Type 12
CSA File No. 42186: Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

SEQUESTR PANEL, GALVANIZED; A31P12G; BACK PANEL; OPTIONAL REPLACEMENT CONDUCTIVE PANEL; PHOTO RENDERING; CAD RENDERING; A31P12G
Sequestr External Disconnect Accessories Panel
Catalog #: A31P12G
  • Product Family: Sequestr
  • Material: Mild Steel
SEQUESTR External Disconnect Accessories; Optional Terminal Plate; Terminal plate for 100 amp switches; Photo Rendering; CAD Rendering; ATBP100
Sequestr External Disconnect Accessories 100 amp
Catalog #: ATBP100
  • Product Family: Sequestr
  • Material: Mild Steel; Plastic
SEQUESTR External Disconnect Accessories; Optional Terminal Plate; Terminal plate for 200 amp switches; Photo Rendering; CAD Rendering; ATBP200
Sequestr External Disconnect Accessories, Steel 200 amp
Catalog #: ATBP200
  • Product Family: Sequestr
  • Material: Mild Steel; Plastic
SEQUESTR External Disconnect Accessories; Optional Terminal Plate; Terminal plate for 30 and 60 amp switches; Photo Rendering; CAD Rendering; ATBP3060
Sequestr External Disconnect Accessories, 30 or 60 amp
Catalog #: ATBP3060
  • Product Family: Sequestr
  • Material: Mild Steel; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for A-B 1494V, Steel
Catalog #: APCABVA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for C-H C361/C371, Steel
Catalog #: APCCHVA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for GE STDA, Steel
Catalog #: APCGETDA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for I-T-E Max-Flex, Steel
Catalog #: APCITE
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for Sq. D 9422, Steel
Catalog #: APCSDA
  • Material: Mild Steel
HOFFMAN on Demand
A72PM40_PanelLrgMultidoor_m_sq.png
Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, White, Steel
Catalog #: A84PM40
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
A72PM40G_PanelLrgMultidoor_m_sq.png
Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, Galvanized, Steel
Catalog #: A84PM40G
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, White, Steel
Catalog #: A84PM78
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
A84PM78G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, Galvanized, Steel
Catalog #: A84PM78G
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinged Window Kit, Type 12, 12.00x12.00x1.49, Gray, Steel
Catalog #: APWK1212H
  • Material: Mild Steel; Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12 , 15.50x5.50, Gray ANSI 61, Mild Steel
Catalog #: APWK133NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12 , 15.50x10.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK138NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinged Window Kit, Type 12, 16.00x12.00x1.49, Gray, Steel
Catalog #: APWK1612H
  • Material: Mild Steel; Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 19.50x13.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK1711NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12 , 19.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK175NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinged Window Kit, Type 12, 20.00x16.00x1.49, Gray, Steel
Catalog #: APWK2016H
  • Material: Mild Steel; Polycarbonate
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinged Window Kit, Type 12, 20.00x20.00x1.49, Gray, Steel
Catalog #: APWK2020H
  • Material: Mild Steel; Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 25.50x17.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK2315NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinged Window Kit, Type 12, 24.00x20.00x1.49, Gray, Steel
Catalog #: APWK2420H
  • Material: Mild Steel; Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12 , 31.50x21.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK2919NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinged Window Kit, Type 12, 30.00x24.00x1.49, Gray, Steel
Catalog #: APWK3024H
  • Material: Mild Steel; Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12 , 37.50x25.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK3523NF
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK53NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 11.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK95NF
  • Material: Mild Steel
HOFFMAN on Demand
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, Gray, Steel
Catalog #: AWDH1418N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 14.19 x 8.14, Gray, Steel
Catalog #: AWDH1612N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 18.19 x 12.14, Gray, Steel
Catalog #: AWDH2016N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 22.19 x12.14, Gray, Steel
Catalog #: AWDH2416N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, Gray, Steel
Catalog #: AWDH2420N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 22.19x26.14, Gray, Steel
Catalog #: AWDH2430N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 28.19 x 20.14, Gray, Steel
Catalog #: AWDH3024N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 34.19 x 20.14, Gray, Steel
Catalog #: AWDH3624N4
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for ControlNet, Duplex, Black, Steel
Catalog #: HDP5CN
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, Duplex, Black, Steel
Catalog #: HDP5ETH
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet, Duplex, Black, Steel
Catalog #: HDP5ETHETH
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, Duplex, Black, Steel
Catalog #: HDP5USBUSB
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for ControlNet, GFCI, Black, Steel
Catalog #: HGF5CN
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, GFCI, Black, Steel
Catalog #: HGF5ETH
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet, GFCI, Black, Steel
Catalog #: HGF5ETHETH
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, GFCI, Black, Steel
Catalog #: HGF5USBUSB
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Light Gray, Mild Steel
Catalog #: AA35SHLF1218
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, Light Gray, Mild Steel
Catalog #: AA35SHLF1818
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 24.00x24.00, Light Gray, Mild Steel
Catalog #: AA35SHLF2424
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Gray, Mild Steel
Catalog #: AA61SHLF1218
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, Gray, Mild Steel
Catalog #: AA61SHLF1818
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 24.00x24.00, Gray, Mild Steel
Catalog #: AA61SHLF2424
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, White, Mild Steel
Catalog #: AASHLF1218
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, White, Mild Steel
Catalog #: AASHLF1818
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 24.00x24.00, White, Mild Steel
Catalog #: AASHLF2424
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 14.00x12.00x3.00, Gray, Steel
Catalog #: ADPX4A
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 6.00x6.00x3.00, Gray, Steel
Catalog #: ADPX4B
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 12.00x18.00x3.25, Gray, Steel
Catalog #: ADPX4C
  • Product Family: InterSafe
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit for Free-Stand Enclosures, Plated, Steel
Catalog #: ALGDSTOP2
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Remote Door Switch, 120/250VAC 10Amp, Galvanized, Steel
Catalog #: ALFSWD
  • Height: 1.26 in / 32 mm
  • Width: 0.67 in / 17 mm
  • Depth: 0.87 in / 22 mm
    • Material: Mild Steel
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog #: LEDA1S35
  • Material: Plastic
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Motion Screw Mounting, Plastic
Catalog #: LEDA2S35
  • Material: Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 12.00x18.00, Gray, Steel
Catalog #: AGP1218
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 16.00x18.00, Gray, Steel
Catalog #: AGP1618
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 6.00x18.00, Gray, Steel
Catalog #: AGP618
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 12, 16 Gauge, fits 9.00x5.00, Gray, Steel
Catalog #: DLGP610
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 12, 16 Gauge, fits 17.00x5.00, Gray, Steel
Catalog #: DLGP618
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 10.98x5.23, Gray, Steel
Catalog #: GP126
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 10.98x7.23, Gray, Steel
Catalog #: GP128
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 14.98x5.23, Gray, Steel
Catalog #: GP166
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 14.98x7.23, Gray, Steel
Catalog #: GP168
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 18.98x5.23, Gray, Steel
Catalog #: GP206
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 18.98x7.23, Gray, Steel
Catalog #: GP208
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 22.98x8.48, Gray, Steel
Catalog #: GP2412
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 4 and 12, 12 Gauge, 22.98x7.23, Gray, Steel
Catalog #: GP248
  • Material: Mild Steel
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Replacement Kit for HOFFMAN Enclosures, .38x1.00 inch, Black, Silicone
Catalog #: GSKTKITS375
  • Material: Silicone

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS