Skip to main content

Please Select Your Country/Language Preferences

Sequestr External Disconnect Package 3-Door Type 4X, 84x118x18, Brushed, SS304

  • Package includes a main enclosure and a Sequestr box.
  • Main enclosure 12 gauge Type 304 stainless steel
  • Sequestr enclosure is 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Interlocks doors of main control cabinet when disconnect switch is powered ON
  • Mechanical interlock on main control enclosure activated by master door, preventing slave door from being opened first
  • Provision for pass-through power into the main enclosure
  • Preferred Disconnect cutout
  • Quarter-turn, screwdriver slot latch on Sequestr Enclosure
  • Heavy-duty 3-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle on all doors
  • Concealed, easy-to-remove hinges
  • Grounding studs on body
  • Bonding provision on door
  • Conductive back panel included in Sequestr External Disconnect Enclosure
  • Optional back panel for main control cabinet for maximum ordering flexibility
  • Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
Show More

Catalog #:

A84XD3EW18SSFTCLP

Stainless Steel Sequestr External Disconnect Package Type 4X

PRODUCT ATTRIBUTES

  • Height: 84.12 in / 2137 mm
  • Width: 118.75 in / 3016 mm
  • Depth: 18.12 in / 460 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
  • Material: Stainless Steel 304
  • Small Panel: A84PM40
  • Large Panel: A84PM78
  • Large Conductive Panel: A784PM78G
  • Small Conductive Panel: A84PM40G
  • Large Panel Size: 72.00 x 72.00 in / 1829 x 1829 mm
  • Small Panel Size: 72.00 x 33.75 in / 1829 x 857 mm
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.98 mm
  • Weight: 2000 lb

ADDITIONAL PRODUCT DETAILS

The Stainless Steel Sequestr External Disconnect Enclosure package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Manufactured from 304 stainless steel, it provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. A package includes a main enclosure and a Sequestr box. Sequestr boxes can be ordered separately to retrofit existing enclosures. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosures, with terminal connections to bring power to the main enclosure.

B dimension is large enclosure without External Disconnect Enclosure.

B2 dimension is overall size including External Disconnect Enclosure.

Purchase panels separately.

BULLETIN NUMBER

A28SX

Industry Standards

Homologué cUL selon la norme CSA C22.2 n° 94 ; type 3R, 4, 4X, 12 ; référence E61997
Certificación UL conforme a CSA C22.2 N.º 94; Tipo 3R, 4, 4X, 12; archivo N.º E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X , 12; File No. E61997
UL 508A Listed 508; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
CEI 60529, IP66
Cumple con los requisitos NEMA Tipo 3RX
IEC 60529,IP66
NEMA/EEMAC Type 3R, Type 4, 4X, 12
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

SEQUESTR PANEL, GALVANIZED; A31P12G; BACK PANEL; OPTIONAL REPLACEMENT CONDUCTIVE PANEL; PHOTO RENDERING; CAD RENDERING; A31P12G
Sequestr External Disconnect Accessories Panel
Catalog #: A31P12G
  • Product Family: Sequestr
  • Material: Mild Steel
SEQUESTR External Disconnect Accessories; Optional Terminal Plate; Terminal plate for 100 amp switches; Photo Rendering; CAD Rendering; ATBP100
Sequestr External Disconnect Accessories 100 amp
Catalog #: ATBP100
  • Product Family: Sequestr
  • Material: Mild Steel; Plastic
SEQUESTR External Disconnect Accessories; Optional Terminal Plate; Terminal plate for 200 amp switches; Photo Rendering; CAD Rendering; ATBP200
Sequestr External Disconnect Accessories, Steel 200 amp
Catalog #: ATBP200
  • Product Family: Sequestr
  • Material: Mild Steel; Plastic
SEQUESTR External Disconnect Accessories; Optional Terminal Plate; Terminal plate for 30 and 60 amp switches; Photo Rendering; CAD Rendering; ATBP3060
Sequestr External Disconnect Accessories, 30 or 60 amp
Catalog #: ATBP3060
  • Product Family: Sequestr
  • Material: Mild Steel; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for A-B 1494V, Steel
Catalog #: APCABVA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for C-H C361/C371, Steel
Catalog #: APCCHVA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for GE STDA, Steel
Catalog #: APCGETDA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for I-T-E Max-Flex, Steel
Catalog #: APCITE
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Operator Adapters for Preferred Cutouts, for Sq. D 9422, Steel
Catalog #: APCSDA
  • Material: Mild Steel
HOFFMAN on Demand
A72PM40_PanelLrgMultidoor_m_sq.png
Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, White, Steel
Catalog #: A84PM40
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
A72PM40G_PanelLrgMultidoor_m_sq.png
Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, Galvanized, Steel
Catalog #: A84PM40G
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, White, Steel
Catalog #: A84PM78
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
A84PM78G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, Galvanized, Steel
Catalog #: A84PM78G
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 6.00x18.06 inch, Brushed, Stainless Steel 304
Catalog #: AFK0618SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 6.00x18.06 inch, Brushed, Stainless Steel 316
Catalog #: AFK0618SS6
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 12.00x18.00 inch, Brushed, Stainless Steel 304
Catalog #: AFK1218SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 12.00x18.06 inch, Brushed, Stainless Steel 316
Catalog #: AFK1218SS6
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 18.00x18.06 inch, Brushed, Stainless Steel 304
Catalog #: AFK1818SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 18.00x18.06 inch, Brushed, Stainless Steel 316
Catalog #: AFK1818SS6
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 24.00x18.06 inch, Brushed, Stainless Steel 304
Catalog #: AFK2418SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 24.00x18.06 inch, Brushed, Stainless Steel 316
Catalog #: AFK2418SS6
  • Material: Stainless Steel 316L
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4, 4X, 12, 11.00x6.00, Transparent, Polycarbonate
Catalog #: APWK116NFNM
  • Material: Polycarbonate
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4, 4X, 12, 13.00x8.00, Transparent, Polycarbonate
Catalog #: APWK138NFNM
  • Material: Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 15.50x10.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK138NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 19.50x13.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK1711NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 25.50x17.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK2315NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 31.50x21.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK2919NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4, 4X, 12, 5.00x3.00, Transparent, Polycarbonate
Catalog #: APWK53NFNM
  • Material: Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 9.50x13.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK711NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 9.50x17.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK715NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 9.50x22.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK720NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 9.50x26.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK724NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 9.50x31.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK729NFSS
  • Material: Stainless Steel 304
Accessories > Window Kits > Window Kits; Nonmetallic polycarbonate; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4, 4X, 12, 9.00x5.50, Transparent, Polycarbonate
Catalog #: APWK95NFNM
  • Material: Polycarbonate
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 11.50x8.00x.31, Brushed, Stainless Steel 304
Catalog #: APWK95NFSS
  • Material: Stainless Steel 304
HOFFMAN on Demand
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, SS Type 316
Catalog #: AWDH1418N4SS
  • Material: Stainless Steel 316L
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 14.19x8.14, SS Type 316
Catalog #: AWDH1612N4SS
  • Material: Stainless Steel 316L
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 18.19x12.14, SS Type 316
Catalog #: AWDH2016N4SS
  • Material: Stainless Steel 316L
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 22.19x12.14, SS Type 316
Catalog #: AWDH2416N4SS
  • Material: Stainless Steel 316L
HOFFMAN on Demand
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, SS Type 316
Catalog #: AWDH2420N4SS
  • Material: Stainless Steel 316L
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 22.19x26.14, SS Type 316
Catalog #: AWDH2430N4SS
  • Material: Stainless Steel 316L
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit Type 4 and 4X, 28.19x20.14, SS Type 316
Catalog #: AWDH3024N4SS
  • Material: Stainless Steel 316L
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS; 13018; AWDH3024N4SS; 13021; AWDH2430N4SS; 13022; AWDH3624N4SS; 14237; AWDH1418N4; 14238; AWDH1418N4SS
Deep-Hinged Window Kit, Type 4 and 4X, 34.19 x 20.14, SS Type 316
Catalog #: AWDH3624N4SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for ControlNet, Duplex, SS Type 304
Catalog #: HDP5CNSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet, Duplex, SS Type 304
Catalog #: HDP5ETHETHSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, Duplex, SS Type 304
Catalog #: HDP5ETHSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, Duplex, SS Type 304
Catalog #: HDP5USBUSBSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for ControlNet, GFCI, SS Type 304
Catalog #: HGF5CNSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet, GFCI, SS Type 304
Catalog #: HGF5ETHETHSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, GFCI, SS Type 304
Catalog #: HGF5ETHSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, GFCI, SS Type 304
Catalog #: HGF5USBUSBSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf, Type 4X, 12.00x12.00, Brushed, Stainless Steel 304
Catalog #: ACSHELF1212SS
  • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4X, 18.00x18.00, SS Type 304
Catalog #: ACSHELF1818SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4, 4X and 12, 14.00x12.00x3.00, SS Type 304
Catalog #: ADPX4ASS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4, 4X and 12, 6.00x6.00x3.00, SS Type 304
Catalog #: ADPX4BSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4, 4X and 12, 12.00x18.00x3.25, SS Type 304
Catalog #: ADPX4CSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit Stainless Steel for Wall-Mount Enclosures, SS Type 316
Catalog #: ADSTOPKSS6
  • Material: Stainless Steel 316L
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Remote Door Switch, 120/250VAC 10Amp, Galvanized, Steel
Catalog #: ALFSWD
  • Height: 1.26 in / 32 mm
  • Width: 0.67 in / 17 mm
  • Depth: 0.87 in / 22 mm
    • Material: Mild Steel
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog #: LEDA1S35
  • Material: Plastic
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Motion Screw Mounting, Plastic
Catalog #: LEDA2S35
  • Material: Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
12 in. x 6 in. EXE Gland Plate, SS Type 316
Catalog #: GP126SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
12 in. x 8 in. EXE Gland Plate, SS Type 316
Catalog #: GP128SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
16 in. x 6 in. EXE Gland Plate, SS Type 316
Catalog #: GP166SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
16 in. x 8 in. EXE Gland Plate, SS Type 316
Catalog #: GP168SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
20 in. x 6 in. EXE Gland Plate, SS Type 316
Catalog #: GP206SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
20 in. x 8 in. EXE Gland Plate, SS Type 316
Catalog #: GP208SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
24 in. x 12 in. EXE Gland Plate, SS Type 316
Catalog #: GP2412SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
24 in. x 8 in. EXE Gland Plate, SS Type 316
Catalog #: GP248SS6
  • Product Family: Zonex
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
WaterShed 304 SS Sanitary Leg Kits, Type 4x, Adjustable Height for Leveling
Catalog #: WSASLKSS
  • Product Family: WaterShed
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
WaterShed 304 SS Sanitary Leg Kits, Type 4x, Fixed Height
Catalog #: WSFSLKSS
  • Product Family: WaterShed
  • Material: Stainless Steel 304
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Replacement Kit for HOFFMAN Enclosures, .38x1.00 inch, Black, Silicone
Catalog #: GSKTKITS375
  • Material: Silicone

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS