Skip to main content

Please Select Your Country/Language Preferences

CT Cabinet with Lugs Type 3R, 3-Phase 800-1200 Amp, Gray, Steel

  • Double door with 3-point latch includes padlock feature
  • Lift-off hinges for removable doors
  • Mechanical lugs provided for three-phase line-load connections plus neutral
  • Ground lug
  • Catalog number A1200NECT includes panel-mounting provisions for voltage transformer (VT)
  • Embossed mounting holes
  • No gasketing or knockouts
  • Enclosures are finished with paint over plated surfaces
Show More

Catalog #:

A800NECT

CT Cabinet 3-Phase 400-1200 Amp with Lugs Type 3R

PRODUCT ATTRIBUTES

  • Height: 36 in / 914 mm
  • Width: 36 in / 914 mm
  • Depth: 12 in / 305 mm
  • Protection Rating: NEMA Type 3R; IP32
  • Material: Mild Steel
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Body Thickness: 1.9 mm / 14 ga
  • Door Thickness: 14 ga / 1.9 mm
  • Service: 208Y/120-400 and 800 Amp
  • Mechanical Lug Capacity: Each Phase (3) 750MCM-1/0
  • Weight: 149 lb

ADDITIONAL PRODUCT DETAILS

CT Cabinet, 3-Phase 400-1200 Amp with Lugs, Type 3R, are used in indoor or outdoor applications. These cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.

BULLETIN NUMBER

ARCT

Industry Standards

UL 414 Listed; Type 3R; File No. E240312
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP 32

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK53NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS