Panel for Free-Stand with Mounting Stud, fits 72x78 2-Bay, White, Steel
- Panel mounting hardware is furnished with all enclosures which accept these panels
PRODUCT ATTRIBUTES
- Height: 60 in / 1524 mm
- Width: 72 in / 1829 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: White
- Thickness: 11 ga / 3.04 mm
- Panel Size: 60.00 x 72.00 in / 1524 x 1829 mm
- Hole Quantity: 12
- Fits Enclosure Height: 72 in.
- Weight: 195.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Use these panels in Free-stand Multi-Door Enclosures with Mounting Stud. Extra holes are provided for lifting and installing panels. Catalog numbers with BG suffix include two conductive panels bolted together with top and bottom stiffeners for additional support.
Catalog numbers ending in B or BG represent the 2-piece panels, reference drawing configuration 2 in spec sheet. For all other catalog numbers, reference drawing configuration 1 in spec sheet.
Catalog numbers with B suffix include two painted panels bolted together, with top and bottom stiffeners for additional support.
Use combination of panels for 3-5 Door Free-Stand Enclosures.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS