Skip to main content

Please Select Your Country/Language Preferences

Panel for Free-Stand with Mounting Stud, fits 72x34 1-Bay, White, Steel

  • Panel mounting hardware is furnished with all enclosures which accept these panels
Show More

Catalog #:

A72PM34

Panels for Free-Stand Multi-door Enclosure with Mounting Stud

PRODUCT ATTRIBUTES

  • Height: 60 in / 1524 mm
  • Width: 27.75 in / 705 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: White
  • Thickness: 11 ga / 3.04 mm
  • Panel Size: 60.00 x 27.75 in / 1524 x 705 mm
  • Hole Quantity: 8
  • Fits Enclosure Height: 72 in.
  • Weight: 69 lb

ADDITIONAL PRODUCT DETAILS

Use these panels in Free-stand Multi-Door Enclosures with Mounting Stud. Extra holes are provided for lifting and installing panels. Catalog numbers with BG suffix include two conductive panels bolted together with top and bottom stiffeners for additional support.

Catalog numbers ending in B or BG represent the 2-piece panels, reference drawing configuration 2 in spec sheet. For all other catalog numbers, reference drawing configuration 1 in spec sheet.

Catalog numbers with B suffix include two painted panels bolted together, with top and bottom stiffeners for additional support.

Use combination of panels for 3-5 Door Free-Stand Enclosures.

BULLETIN NUMBER

PNLFS

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
A72PM54G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 90x78 2-Bay, Galvanized, Steel
Catalog #: A90PM78G
  • Height: 78 in / 1981 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 90x78 2-Bay, White, Steel
Catalog #: A90PM78
  • Height: 78 in / 1981 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 90x40 1-Bay, Galvanized, Steel
Catalog #: A90PM40G
  • Height: 78 in / 1981 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 90x40 1-Bay, White, Steel
Catalog #: A90PM40
  • Height: 78 in / 1981 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
A84PM78G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, Galvanized, Steel
Catalog #: A84PM78G
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, White, Steel
Catalog #: A84PM78
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, Galvanized, Steel
Catalog #: A84PM40G
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, White, Steel
Catalog #: A84PM40
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 72x78 2-Bay, Galvanized, Steel
Catalog #: A72PM78G
  • Height: 60 in / 1524 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 72x78 2-Bay, White, Steel
Catalog #: A72PM78
  • Height: 60 in / 1524 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 72x56 2-Bay, Galvanized, Steel
Catalog #: A72PM66G
  • Height: 60 in / 1524 mm
  • Width: 60 in / 1524 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 72x66 2-Bay, White, Steel
Catalog #: A72PM66
  • Height: 60 in / 1524 mm
  • Width: 60 in / 1524 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54G_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 72x54 2-Bay, Galvanized, Steel
Catalog #: A72PM54G
  • Height: 60 in / 1524 mm
  • Width: 48 in / 1219 mm
  • Material: Mild Steel
HOFFMAN on Demand
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 72x52 2-Bay, White, Steel
Catalog #: A72PM54
  • Height: 60 in / 1524 mm
  • Width: 48 in / 1219 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 72x40 1-Bay, Galvanized, Steel
Catalog #: A72PM40G
  • Height: 60 in / 1524 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 72x40 1-Bay, White, Steel
Catalog #: A72PM40
  • Height: 60 in / 1524 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 72x34 1-Bay, Galvanized, Steel
Catalog #: A72PM34G
  • Height: 60 in / 1524 mm
  • Width: 27.75 in / 705 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 72x34 1-Bay, White, Steel
Catalog #: A72PM34
  • Height: 60 in / 1524 mm
  • Width: 27.75 in / 705 mm
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS