Freestand Disconnect 1-Door 1/4-Turn 3pt Latch Type 4X, 72x39x24, Brushed, SS304
- Disconnect enabled enclosure is designed to house electronic controls
- Seams continuously welded and ground smooth
- Flange trough collar on all four sides of door openings
- Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
- Heavy-duty three-point latching mechanism on each door, operated by nVent HOFFMAN's black die-cast PowerGlide padlocking handle; back die-cast quarter-turn latches with slotted insert provided on the top and bottom of each door
- Black Die-Cast PowerGlide handle has integral screwdriver defeater
- Collar studs on inside of enclosure back for optional mounting panels
- Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
- Heavy-duty Type 316L stainless steel lifting eyes
- Bonding provision on door; grounding stud on body
- High-impact plastic Data Pocket kit included with enclosure
- Accessory mounting channel provided in enclosure
PRODUCT ATTRIBUTES
- Height: 72.06 in / 1830 mm
- Width: 38.5 in / 978 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 3R; NEMA Type 12; IP66
- Material: Stainless Steel 304
- Panel: A72PM40
- Conductive Panel: A72PM40G
- Panel Size: 60.00 x 33.75 in / 1524 x 857 mm
- Color: Unpainted
- Finish: Brushed #4
- Thickness: 14 ga / 1.98 mm
- Weight: 310 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
This single door, stainless steel, disconnect enabled enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.
Purchase panels separately.
BULLETIN NUMBER
A4S2
Industry Standards
Homologué UL508A; Type 3R, 4, 4X, 12; Référence E61997
Incluidos en la lista UL508A; Tipo 3R, 4, 4X, 12; Archivo N.º E61997
UL508A Listed; Type 3R, 4, 4X , 12; File No. E61997
UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC : Type 3R, 4, 4X, 12
NEMA/EEMAC: Tipo 3R, 4, 4X, 12
NEMA/EEMAC:Type 3R、4、4X、12
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS