Hinge-Cover Small Drip-Shield Enclosure Type 3R, 6.00x4.00x4.00, Gray, Steel
- Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
- Plated steel hinge has stainless steel pin
- Weldnuts provided for mounting optional panels
- Provisions for padlocking on zinc-plated draw-pull catch
- Knockouts on bottom of enclosure
- No gasketing
PRODUCT ATTRIBUTES
- Height: 6 in / 152 mm
- Width: 4 in / 102 mm
- Depth: 4 in / 102 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 16 ga / 1.52 mm
- Panel Size: 4.25 x 2.25 in / 108 x 57 mm
- Overall Dimensions: 8.00 x 4.81 in / 203 x 122 mm
- Mounting: 7 in / 178 mm
- Panel: A6N4P
- Knockout Pattern: B-C-D
- Weight: 3.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Small Drip-Shield Hinged-Cover, Type 3R protects wiring and other electrical components in outdoor applications that require protection from rain, sleet, snow or dripping water. It offers the flexibility of securing enclosure with an optional padlock in its draw-pull catch and weldnuts for optional panel mounting. These enclosures have a size range of 6 x 4 x 4-in. to 12 x 12 x 10-in.
Purchase panels separately.
BULLETIN NUMBER
A3SM
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567
NEMA/EEMAC Type 3R
IEC 60529, IP32
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS