Free-Stand Disconnect Enclosure Type 1, 60.00x53.00x18.00, Gray, Steel
- 4-in. high 10 gauge steel integral lifting base
- Modified preferred disconnect cutout
- Heights from 60 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
- Sturdy 7 gauge lifting tabs
- Flush doors
- 3-point latch with heavy-duty handle
- Screwdriver defeater in handle on master door
- Padlock provision in handle
- Predrilled holes in lifting base provide bolt-down capability
- Bonding provision on each door
- Studs included for mounting optional panels on threaded bolts
- Optional rack angles mount to top and bottom of front flanges
PRODUCT ATTRIBUTES
- Height: 60 in / 1524 mm
- Width: 53 in / 1346 mm
- Depth: 18 in / 457 mm
- Protection Rating: NEMA Type 1; IP30
- Material: Mild Steel
- Panel Size: 49.16 x 48.00 in / 1249 x 1219 mm
- Panel: A49P48N
- Use Rack Angle: ARA6019THG
- Conductive Panel: A49P48NG
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 422 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.
Purchase panels separately.
Catalog weights and dimensions are careful estimates but not guaranteed.
BULLETIN NUMBER
A38D
Industry Standards
Homologué cUL selon la norme CSA C22.2 n° 14 ; type 1 ; référence E61997
Incluidos en la lista UL508A; Tipo 1; Archivo N.º E61997
UL508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No. 14; Type 1; File No. E61997
NEMA/EEMAC type 1
NEMA/EEMAC Tipo 1
NEMA/EEMAC 1 型
NEMA/EEMAC Type 1
IEC 60529 IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS