Low-Profile, One to Five-Door Disconnect Enclosure, Type 12, 60.00x118.25x12.00
- Seams continuously welded and ground smooth
- Body stiffeners in larger enclosures for extra rigidity
- Body flange trough excludes liquids and contaminants
- Heavy duty lifting eyes anchor into reinforced top on larger models
- Removable centerposts for easy panel installation
- Concealed, easy-to-remove hinges
- Heavy duty latch mechanism operated by zinc die-cast padlocking defeater handle on all doors; 2-point latch on enclosures up to 36 in. (914 mm); 3-point latch on enclosures 42 in. (1067 mm) and above
- Oil-resistant gasket
- Removable .127-in. thick steel panels mount on collar studs
- Master door is far right-hand door on all enclosures
- Defeater on master door requires a screwdriver to open
- Preferred cutout on right flange provides mounting for most disconnect switches and circuit breakers
- Enclosures with three to five doors have three stiffeners on rear of body
PRODUCT ATTRIBUTES
- Height: 60 in / 1524 mm
- Finish: Powder Coated
- Width: 118.25 in / 3004 mm
- Color: Gray
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; IP55
- Material: Mild Steel
- Body Stiffener: 3
- Panel: A54P33, A54P72
- Conductive Panel: A54P33G, A54P72G
- Panel Quantity: 1, 1
- Lifting Eyes: 2
- Color Code: ANSI 61
- Thickness: 0.098 in / 2.48972972972973 mm
- Weight: 555 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.
Purchase panels separately.
BULLETIN NUMBER
A26MM
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
IEC 60529, IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS