Skip to main content

Please Select Your Country/Language Preferences

Medium Drip-Shield Hinged-Cover Type 3R, 60.00x36.00x12.00, Gray, Steel

  • Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
  • 16-gauge plated steel continuous hinge has stainless steel pin
  • Cover fastened securely with captive plated steel screws
  • Collar studs provided for mounting optional panels
  • Hasp and staple provided for padlocking
  • No gasketing or knockouts
  • Enclosures are finished with paint over plated surfaces
Show More

Catalog #:

A60R3612HCR

Medium Drip-Shield Hinged-Cover Type 3R

PRODUCT ATTRIBUTES

  • Height: 60 in / 1524 mm
  • Width: 36 in / 914 mm
  • Depth: 12 in / 305 mm
  • Protection Rating: NEMA Type 3R; IP32
  • Material: Mild Steel
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Body Thickness: 14 ga / 1.9 mm
  • Door Thickness: 14 ga / 1.9 mm
  • Panel Size: 57.00 x 33.00 in / 1448 x 838 mm
  • Mounting: 61.00 x 27.00 in / 1549 x 686 mm
  • Panel: A60P36
  • Aluminum Panel: A60P36AL
  • Overall Length: 62 in / 1575 mm
  • Weight: 171 lb

ADDITIONAL PRODUCT DETAILS

Medium Drip-Shield Hinged-Cover, Type 3R, protects wiring and other electrical components in outdoor applications that require protection from rain, sleet, snow or dripping water. It offers the flexibility of securing enclosure with an optional padlock and collar studs for optional panel mounting. These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in.

Purchase panels separately.

Panel edges are flanged when greater than 30 inches (762mm).

BULLETIN NUMBER

A3M

Industry Standards

UL 50, 50E Listed; Type 3R; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567
NEMA/EEMAC Type 3R
IEC 60529, IP32

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x36, White, Steel
Catalog #: A60P36
  • Height: 57 in / 1448 mm
  • Width: 33 in / 838 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x36, Anodized, Aluminum
Catalog #: A60P36AL
  • Height: 57 in / 1448 mm
  • Width: 33 in / 838 mm
  • Material: Aluminum
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x16.19, Tinned, Copper
Catalog #: AGS816
  • Material: Copper
Lug Kit; Grounding Device; AGLK2
Grounding Lug Kit, fits AWG 2-14 wire, Tinned, Steel
Catalog #: AGLK2
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x8.19, Tinned, Copper
Catalog #: AGS408
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x16.19, Tinned, Copper
Catalog #: AGS416
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x8.19, Tinned, Copper
Catalog #: AGS808
  • Material: Copper
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12 , 37.50x25.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK3523NF
  • Material: Mild Steel
Touch-Up Paint Aerosol Can
Touch-Up Paint for HOFFMAN Enclosures and Panels, ANSI 61 Gray
Catalog #: ATPPY61
  • Material: Touch-up Paint

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS