Continuous Hinge Enclosure with 3-Point Latch Type 4, 60x36x12, Gray, Mild Steel
Continuous Hinge Enclosure with 3-Point Latch Type 4, 60x36x12, Gray, Mild Steel
Catalog#: A60H36DLP3PT
These time-tested, single-door enclosures feature HOFFMAN's exclusive padlocking PowerGlide Handle with 3-point latching for quick and convenient access. Ideal for indoor and outdoor applications, these rigid-bodied enclosures provide superior ease-of-access without sacrificing a secure seal.
Industry Standards
UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
NEMA/EEMAC Type 3, 4, 12, and 13
CSA, File No. 42186: Type 4 and 12
IEC 60529, IP66
Details
Resources
3D models
Related Accessories
Features
- Internal 3-point latch and padlocking PowerGlide Handle for quick, secure access
- Seamless foam-in-place gasket ensures a continuous seal
- 90-degree body flange opening channels away liquids
- External, welded-on mounting feet for easy installation
- Continuous hinge provides strength and ruggedness
- Removable heavy gauge stainless steel continuous hinge pin
- Seems continuously welded and ground smooth
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.