Skip to main content

Please Select Your Country/Language Preferences

Two-Door with Floor Stands Disconnect Enclosure, Type 12, 60.12x48.50x12.12 G

  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Heavy-duty lifting eyes anchor into reinforced top
  • Data pocket is high impact thermoplastic
  • 15-inch floor stands are welded to enclosure
  • Provisions for mounting lights
  • Oil-resistant door gasket
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Master door is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Mechanical interlock operated by master door prevents slave door from being opened first; doors can be closed in any order
  • Includes door hardware
Show More

Catalog #:

A60CPX4812LPFTCG

Two-Door with Floor Stands Disconnect Enclosure Type 12

PRODUCT ATTRIBUTES

  • Height: 60.12 in / 1527 mm
  • Width: 48.5 in / 1232 mm
  • Depth: 12.12 in / 308 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Finish: Powder Coated
  • Exterior Color: Gray
  • Interior Color: Gray
  • Exterior Color Code: ANSI 61
  • Thickness: 11 ga / 3.04 mm
  • Panel Size: 56.00 x 44.00 in / 1422 x 1118 mm
  • Conductive Panel: A60P48G
  • Panel: A60P48
  • Stiffener Position: None in
  • Weight: 453 lb

ADDITIONAL PRODUCT DETAILS

A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

Purchase panels separately.

All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCLPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see footnote below) • General Electric Type TDA devices (see footnote below) • Schneider Square D Class 9422 devices (see footnote below)

The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods.

BULLETIN NUMBER

A21

Industry Standards

UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA File No. 42186: Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 12, 7.50x5.50x.31, Gray, Steel
Catalog #: APWK53NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
SpectraCool Narrow Indoor/Outdoor AC, 4000BTU 115V, Lt Gray, Steel
Catalog #: N280416G050
  • Height: 28 in / 711.2 mm
  • Width: 11.5 in / 292.1 mm
  • Depth: 14 in / 355.6 mm
    • Nominal Capacity Btu/h: 4000 Btu/h
    • Nominal Capacity Watts: 1172 W
    • Nominal Voltage: 115 V
    • Max Current: 11.2 A
    • Operating Temperature: −40 to 125 °F / −40 to 52 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: SpectraCool
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R; 4; 4X; 12 and 13 Enclosure, fits 60x48, White, Steel
Catalog #: A60P48
  • Height: 57 in / 1448 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R; 4; 4X; 12 and 13 Enclosure, fits 60x48, Galvanized, Steel
Catalog #: A60P48G
  • Height: 57 in / 1448 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Blank Adapter Plate, Mild Steel
Catalog #: UBP
  • Height: 10.56 in / 268 mm
  • Width: 2.22 in / 56 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, ABB Controls, Large Handle
Catalog #: ABBLC
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, ABB Controls, Small Handle
Catalog #: ABBSC
  • Height: 10.56 in / 268 mm
  • Width: 2.45 in / 62 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, ABB Variable-Depth, Small Handle
Catalog #: ABBSV
  • Height: 10.56 in / 268 mm
  • Width: 2.39 in / 61 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Allen Bradley, Fixed Depth
Catalog #: ABF
  • Height: 10.56 in / 268 mm
  • Width: 2.41 in / 61 mm
  • Depth: 0.35 in / 9 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Allen Bradley, Large Handle
Catalog #: ABL
  • Height: 10.56 in / 268 mm
  • Width: 2.39 in / 61 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Allen Bradley, Small Handle
Catalog #: ABS
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.35 in / 9 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Eaton Cutler Hammer, Cable Operated
Catalog #: ECHC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Eaton Cutler Hammer, Variable Depth
Catalog #: ECHV
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 2.41 in / 61 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, General Electric, Cable Operated
Catalog #: GEC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, General Electric, Variable Depth
Catalog #: GEV
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 2.4 in / 61 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Siemens, I-T-E Large Handle
Catalog #: SITEL
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Siemens, I-T-E Small Handle
Catalog #: SITES
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Square D, Cable Operated
Catalog #: SQDC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Square D, Variable Depth
Catalog #: SQDV
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.98 in / 25 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Eaton Cutler-Hammer, Cable Operated
Catalog #: WAMT
  • Height: 10.56 in / 268 mm
  • Width: 2.64 in / 67 mm
  • Depth: 0.75 in / 19 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Eaton Cutler-Hammer, Cable Operated F
Catalog #: WAMTF
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Enclosure Stabilizers, fits Floor-Stand Enclosures, Orange, Steel
Catalog #: AENST
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, Duplex, Black, Steel
Catalog #: HDP5ETH
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, Duplex, Black, Steel
Catalog #: HDP5USBUSB
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, GFCI, Black, Steel
Catalog #: HGF5ETH
  • Product Family: InterSafe
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 12, 19.50x13.50x.31, Gray, Steel
Catalog #: APWK1711NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Steel Folding Shelf, Type 4 and 12, 12.00x18.00, Gray, Steel
Catalog #: AA61SHLF1218
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 6.00x6.00x3.00, Gray, Steel
Catalog #: ADPX4B
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Data Pocket, 12x12, 3" Deep, White, Steel
Catalog #: ADP3
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Power Cord for PaneLite Enclosure Light, LED, 60 inch, Black
Catalog #: LED24VCORD
  • Product Family: PaneLite
  • Material: Copper; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlocks, NDH, 115V, Steel
Catalog #: AEK115NDH
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock Defeater, 120 volt
Catalog #: AEKDF
  • Material: Mild Steel
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Kit, .38x1.00 inch., Silicone
Catalog #: GSKTKITS375
  • Material: Silicone
Small, Internal Disconnect Shield, 13.5x12x6.5in, Safety Orange, Steel
Catalog #: AID1412
  • Material: Mild Steel
Medium, Internal Disconnect Shield, 22x12x6.5in, Safety Orange, Steel
Catalog #: AID2212
  • Material: Mild Steel
Large, Internal Disconnect Shield, 32x15x9.75in, Safety Orange, Steel
Catalog #: AID3215
  • Material: Mild Steel
Touch-Up Paint Aerosol Can
Touch-Up Paint, ANSI 61 Gray
Catalog #: ATPPY61
  • Material: Touch-up Paint
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 12, 16 Gauge, fits 9.00x5.00, Gray, Steel
Catalog #: DLGP610
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 12, 16 Gauge, fits 17.00x5.00, Gray, Steel
Catalog #: DLGP618
  • Material: Mild Steel

Hoffman On Demand Alternatives

HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 72.12x73.75x24x12, Gray, Steel
Catalog #: A72X7324LPFTC
  • Height: 72.13 in / 1832 mm
  • Width: 73.75 in / 1873 mm
  • Depth: 24.12 in / 613 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 72.12x73.75x18x12, Gray, Steel
Catalog #: A72X7318LPFTC
  • Height: 72.13 in / 1832 mm
  • Width: 73.75 in / 1873 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 72.12x73.75x12x12, Gray, Steel
Catalog #: A72X7312LPFTC
  • Height: 72.13 in / 1832 mm
  • Width: 73.75 in / 1873 mm
  • Depth: 12.12 in / 308 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 72.12x61.75x18x12, Gray, Steel
Catalog #: A72X6118LPFTC
  • Height: 72.13 in / 1832 mm
  • Width: 61.75 in / 1568 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 72.12x61.75x12x12, Gray, Steel
Catalog #: A72X6112LPFTC
  • Height: 72.13 in / 1832 mm
  • Width: 61.75 in / 1568 mm
  • Depth: 12.12 in / 308 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 60.12x61.75x18x12, Gray, Steel
Catalog #: A60X6118LPFTC
  • Height: 60.13 in / 1527 mm
  • Width: 61.75 in / 1568 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 60.12x61.75x12x12, Gray, Steel
Catalog #: A60X6112LPFTC
  • Height: 60.13 in / 1527 mm
  • Width: 61.75 in / 1568 mm
  • Depth: 12.12 in / 308 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 60.12x49.75x18x12, Gray, Steel
Catalog #: A60X4918LPFTC
  • Height: 60.13 in / 1527 mm
  • Width: 49.75 in / 1264 mm
  • Depth: 18.12 in / 460 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
TWO-DOOR WITH FLOOR STANDS DISCONNECT ENCLOSURE, TYPE 12; 20569; A60X4912LPFTC; 20579; A60X6112LPFTC; 20589; A72X6112LPFTC; 20599; A72X7312LPFTC; 20609; A60X4918LPFTC; 20619; A60X6118LPFTC; 20629; A72X6118LPFTC; 20639; A72X7318LPFTC; 20649; A72X7324LPFTC;
Floorstand Disconnect 2-Dr Type 12 Wht Inside, 60.12x49.75x12x12, Gray, Steel
Catalog #: A60X4912LPFTC
  • Height: 60.13 in / 1527 mm
  • Width: 49.75 in / 1264 mm
  • Depth: 12.12 in / 308 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS