Allen-Bradley 1494 Cutout Disconnect Enclosure Type 12, 60x37x16, Gray, Steel
These enclosures house Allen-Bradley® Bulletin 1494F flange-mount disconnect switches and Bulletin 1494D flange-mount operators for circuit breakers.
Each Allen-Bradley 1494 Cutout Disconnect Enclosure, Type 12 enclosure furnished with guide bracket(s) and door catch welded to door, locking bar(s) for door hardware, spacers and screws to support disconnect to panel and instructions to locate and install disconnects.
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File No. 42186: Type 12
IEC 60529, IP65
Features
- Holes provided in body and door for mounting disconnect switch, operating mechanism and door hardware
- Type 12 rated door gasket
- Seams continuously welded and ground smooth
- Includes locking bar(s) for door hardware, spacers and screws to support disconnect panel, and instructions for installing disconnects
- Collar studs provided for mounting optional panels
- Removable door with continuous hinge
- External mounting brackets
- Data pocket is high impact thermoplastic
- External-formed flange around all sides of enclosure opening
- Guide bracket(s) and door catch welded to door
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.