Medium Drip-Shield Hinged-Cover Type 3R, 48.00x36.00x16.00, Gray, Steel
- Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
- 16-gauge plated steel continuous hinge has stainless steel pin
- Cover fastened securely with captive plated steel screws
- Collar studs provided for mounting optional panels
- Hasp and staple provided for padlocking
- No gasketing or knockouts
- Enclosures are finished with paint over plated surfaces
PRODUCT ATTRIBUTES
- Height: 48 in / 1219 mm
- Width: 36 in / 914 mm
- Depth: 16 in / 406 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 14 ga / 1.9 mm
- Door Thickness: 14 ga / 1.9 mm
- Panel Size: 45.00 x 33.00 in / 1143 x 838 mm
- Mounting: 49.00 x 27.00 in / 1245 x 686 mm
- Panel: A48P36
- Aluminum Panel: A48P36AL
- Overall Length: 50 in / 1270 mm
- Weight: 173 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Medium Drip-Shield Hinged-Cover, Type 3R, protects wiring and other electrical components in outdoor applications that require protection from rain, sleet, snow or dripping water. It offers the flexibility of securing enclosure with an optional padlock and collar studs for optional panel mounting. These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in.
Purchase panels separately.
Panel edges are flanged when greater than 30 inches (762mm).
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS