Large Hinged-Cover Type 1, 42.00x36.00x9.25, Gray, Steel
- Continuous hinge on door
- Slotted flush latch; optional latches available
- Collar studs provided for mounting optional panels
- Mounting holes on back of enclosure for optional mounting bracket kit, AMFLN1
PRODUCT ATTRIBUTES
- Height: 42 in / 1067 mm
- Width: 36 in / 914 mm
- Depth: 9.25 in / 235 mm
- Protection Rating: NEMA Type 1; IP30
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 14 ga / 1.9 mm
- Panel Size: 39.00 x 33.00 in / 991 x 838 mm
- Panel: A42P36
- Mounting Bracket Kit: AMFLN1
- Weight: 105 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Large Hinged-Cover, Type 1, have a size range of 42 x 30 -in. to 48 x 36-in., mounting provision for optional panel, and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures
Purchase panels separately. Optional aluminum panels are available for most sizes.
Mounting Bracket Kit must be ordered separately.
BULLETIN NUMBER
A1L
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS