Skip to main content

Please Select Your Country/Language Preferences

Compact Axial Fan 3-inch Lead Wires, 115VAC 27CFM, Black, Steel

  • Maximum operating temperature is 158 F (70 C)
  • 4-inch fan is thermally protected and uses permanently lubricated ball bearings
  • 6- and 10-inch fans have ball-bearing construction and split-capacitor motors
  • Split-capacitor motors are thermally protected to avoid premature failure
  • Dynamically balanced impellers molded from polycarbonate material
  • One finger guard is furnished (additional finger guards are available)
  • All mounting hardware is provided
  • 240 and 560 CFM fans have ball bearing construction and split capacitor motors
  • Fans have leadwires with ends stripped 1/2-inch (12-mm) or 6-foot (1.8-m) cord with polarized plug for power connections
  • Fan bracket and additional finger guards must be purchased separately
Show More

Catalog #:

A3AXFN

Compact Axial Fans

PRODUCT ATTRIBUTES

  • Height: 3.14 in / 80 mm
  • Width: 4.62 in / 117 mm
  • Depth: 1.5 in / 38 mm
  • Airflow: 27 ft³/min / 46 m³/h
  • Nominal Voltage: 115 V
  • Voltage AC: 100 V
  • Max Current: 0.09 A
  • Material: Mild Steel
  • Fan Diameter: 3.15 in
  • Finish: Powder Coated
  • Color: Jet Black
  • Color Code: RAL 9005
  • Weight: 0.86 lb

ADDITIONAL PRODUCT DETAILS

Compact Cooling Fans are ideal for applications where enclosure space is limited and quiet, reliable cooling is required. Engineered for 50,000 hours of continuous operation without lubrication or service.

BULLETIN NUMBER

D85

Industry Standards

UL Component Recognized

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS