Skip to main content

Please Select Your Country/Language Preferences

Terminal Strap for Type 4, 12 and 13 Enclosures, fits 36.00, White, Steel

  • Terminal blocks are not included
Show More

Catalog #:

A36T

Terminal Strap for Type 4, 12 and 13 Enclosures

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Useable Space: 31.75 in / 806 mm
  • Enclosure Dimension, Parallel to Straps: 36 in
  • Color: White
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 1.3 lb

ADDITIONAL PRODUCT DETAILS

The terminal straps can be positioned anywhere along the brackets and are held in place with spring locking nuts. This feature makes wiring easy and simplifies the addition of terminal straps at a later date.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS